Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
C |
H |
L |
R |
W HEX |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
SBZ 6-6-1/8 | Connection Type N/A CPI™ x CPI™ x NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 53.8 mm | C N/A 26.9 mm | H N/A 18.9 mm | L N/A 19.5 mm | R N/A 9.7 mm | W HEX N/A 1/2 in | |
SBZ 6-6-1/4 | Connection Type N/A CPI™ x CPI™ x NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 53.8 mm | C N/A 26.9 mm | H N/A 23.8 mm | L N/A 19.5 mm | R N/A 13.5 mm | W HEX N/A 1/2 in | |
SBZ 8-8-1/8 | Connection Type N/A CPI™ x CPI™ x NPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 60.0 mm | C N/A 30.0 mm | H N/A 20.9 mm | L N/A 22.3 mm | R N/A 9.7 mm | W HEX N/A 5/8 in | |
SBZ 8-8-1/4 | Connection Type N/A CPI™ x CPI™ x NPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 60.0 mm | C N/A 30.0 mm | H N/A 25.7 mm | L N/A 22.3 mm | R N/A 14.5 mm | W HEX N/A 5/8 in | |
SBZ 10-10-1/4 | Connection Type N/A CPI™ x CPI™ x NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 67.0 mm | C N/A 33.5 mm | H N/A 28.4 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in | |
SBZ 10-10-3/8 | Connection Type N/A CPI™ x CPI™ x NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 67.0 mm | C N/A 33.5 mm | H N/A 28.4 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in | |
SBZ 12-12-1/4 | Connection Type N/A CPI™ x CPI™ x NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 72.2 mm | C N/A 36.1 mm | H N/A 28.4 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in | |
SBZ 12-12-3/8 | Connection Type N/A CPI™ x CPI™ x NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 72.2 mm | C N/A 36.1 mm | H N/A 28.7 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in | |
SBZ 12-12-1/2 | Connection Type N/A CPI™ x CPI™ x NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 72.2 mm | C N/A 36.1 mm | H N/A 33.2 mm | L N/A 25.9 mm | R N/A 19.3 mm | W HEX N/A 13/16 in | |
SBZ 16-16-1/2 | Connection Type N/A CPI™ x CPI™ x NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 77.6 mm | C N/A 38.8 mm | H N/A 36.2 mm | L N/A 28.7 mm | R N/A 19.3 mm | W HEX N/A 1 in | |
M6MBT1/8N | Connection Type N/A A-LOK® x A-LOK® x NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 53.8 mm | C N/A 26.9 mm | H N/A 18.9 mm | L N/A 19.5 mm | R N/A 9.7 mm | W HEX N/A 1/2 in | |
M6MBT1/4N | Connection Type N/A A-LOK® x A-LOK® x NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 53.8 mm | C N/A 26.9 mm | H N/A 23.8 mm | L N/A 19.5 mm | R N/A 13.5 mm | W HEX N/A 1/2 in | |
M8MBT1/8N | Connection Type N/A A-LOK® x A-LOK® x NPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 60.0 mm | C N/A 30.0 mm | H N/A 20.9 mm | L N/A 22.3 mm | R N/A 9.7 mm | W HEX N/A 5/8 in | |
M8MBT1/4N | Connection Type N/A A-LOK® x A-LOK® x NPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 60.0 mm | C N/A 30.0 mm | H N/A 25.7 mm | L N/A 22.3 mm | R N/A 14.5 mm | W HEX N/A 5/8 in | |
M10MBT1/4N | Connection Type N/A A-LOK® x A-LOK® x NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 67.0 mm | C N/A 33.5 mm | H N/A 28.4 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in | |
M10MBT3/8N | Connection Type N/A A-LOK® x A-LOK® x NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 67.0 mm | C N/A 33.5 mm | H N/A 28.4 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in | |
M12MBT1/4N | Connection Type N/A A-LOK® x A-LOK® x NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 72.2 mm | C N/A 36.1 mm | H N/A 28.4 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in | |
M12MBT3/8N | Connection Type N/A A-LOK® x A-LOK® x NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 72.2 mm | C N/A 36.1 mm | H N/A 28.7 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in | |
M12MBT1/2N | Connection Type N/A A-LOK® x A-LOK® x NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 72.2 mm | C N/A 36.1 mm | H N/A 33.2 mm | L N/A 25.9 mm | R N/A 19.3 mm | W HEX N/A 13/16 in | |
M16MBT1/2N | Connection Type N/A A-LOK® x A-LOK® x NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 77.8 mm | C N/A 38.9 mm | H N/A 36.2 mm | L N/A 28.7 mm | R N/A 19.3 mm | W HEX N/A 1 in |