CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 

Item #

Connection Type

Tube O.D.

NPT Pipe Thread

A

C

H

L

R

W HEX

N/A CPI™ x CPI™ x NPT N/A 6.0 mm N/A 1/8 N/A 53.8 mm N/A 26.9 mm N/A 18.9 mm N/A 19.5 mm N/A 9.7 mm N/A 1/2 in
N/A CPI™ x CPI™ x NPT N/A 6.0 mm N/A 1/4 N/A 53.8 mm N/A 26.9 mm N/A 23.8 mm N/A 19.5 mm N/A 13.5 mm N/A 1/2 in
N/A CPI™ x CPI™ x NPT N/A 8.0 mm N/A 1/8 N/A 60.0 mm N/A 30.0 mm N/A 20.9 mm N/A 22.3 mm N/A 9.7 mm N/A 5/8 in
N/A CPI™ x CPI™ x NPT N/A 8.0 mm N/A 1/4 N/A 60.0 mm N/A 30.0 mm N/A 25.7 mm N/A 22.3 mm N/A 14.5 mm N/A 5/8 in
N/A CPI™ x CPI™ x NPT N/A 10.0 mm N/A 1/4 N/A 67.0 mm N/A 33.5 mm N/A 28.4 mm N/A 25.9 mm N/A 14.5 mm N/A 13/16 in
N/A CPI™ x CPI™ x NPT N/A 10.0 mm N/A 3/8 N/A 67.0 mm N/A 33.5 mm N/A 28.4 mm N/A 25.9 mm N/A 14.5 mm N/A 13/16 in
N/A CPI™ x CPI™ x NPT N/A 12.0 mm N/A 1/4 N/A 72.2 mm N/A 36.1 mm N/A 28.4 mm N/A 25.9 mm N/A 14.5 mm N/A 13/16 in
N/A CPI™ x CPI™ x NPT N/A 12.0 mm N/A 3/8 N/A 72.2 mm N/A 36.1 mm N/A 28.7 mm N/A 25.9 mm N/A 14.5 mm N/A 13/16 in
N/A CPI™ x CPI™ x NPT N/A 12.0 mm N/A 1/2 N/A 72.2 mm N/A 36.1 mm N/A 33.2 mm N/A 25.9 mm N/A 19.3 mm N/A 13/16 in
N/A CPI™ x CPI™ x NPT N/A 16.0 mm N/A 1/2 N/A 77.6 mm N/A 38.8 mm N/A 36.2 mm N/A 28.7 mm N/A 19.3 mm N/A 1 in
N/A A-LOK® x A-LOK® x NPT N/A 6.0 mm N/A 1/8 N/A 53.8 mm N/A 26.9 mm N/A 18.9 mm N/A 19.5 mm N/A 9.7 mm N/A 1/2 in
N/A A-LOK® x A-LOK® x NPT N/A 6.0 mm N/A 1/4 N/A 53.8 mm N/A 26.9 mm N/A 23.8 mm N/A 19.5 mm N/A 13.5 mm N/A 1/2 in
N/A A-LOK® x A-LOK® x NPT N/A 8.0 mm N/A 1/8 N/A 60.0 mm N/A 30.0 mm N/A 20.9 mm N/A 22.3 mm N/A 9.7 mm N/A 5/8 in
N/A A-LOK® x A-LOK® x NPT N/A 8.0 mm N/A 1/4 N/A 60.0 mm N/A 30.0 mm N/A 25.7 mm N/A 22.3 mm N/A 14.5 mm N/A 5/8 in
N/A A-LOK® x A-LOK® x NPT N/A 10.0 mm N/A 1/4 N/A 67.0 mm N/A 33.5 mm N/A 28.4 mm N/A 25.9 mm N/A 14.5 mm N/A 13/16 in
N/A A-LOK® x A-LOK® x NPT N/A 10.0 mm N/A 3/8 N/A 67.0 mm N/A 33.5 mm N/A 28.4 mm N/A 25.9 mm N/A 14.5 mm N/A 13/16 in
N/A A-LOK® x A-LOK® x NPT N/A 12.0 mm N/A 1/4 N/A 72.2 mm N/A 36.1 mm N/A 28.4 mm N/A 25.9 mm N/A 14.5 mm N/A 13/16 in
N/A A-LOK® x A-LOK® x NPT N/A 12.0 mm N/A 3/8 N/A 72.2 mm N/A 36.1 mm N/A 28.7 mm N/A 25.9 mm N/A 14.5 mm N/A 13/16 in
N/A A-LOK® x A-LOK® x NPT N/A 12.0 mm N/A 1/2 N/A 72.2 mm N/A 36.1 mm N/A 33.2 mm N/A 25.9 mm N/A 19.3 mm N/A 13/16 in
N/A A-LOK® x A-LOK® x NPT N/A 16.0 mm N/A 1/2 N/A 77.8 mm N/A 38.9 mm N/A 36.2 mm N/A 28.7 mm N/A 19.3 mm N/A 1 in
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1