Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
H |
L |
R |
W HEX |
Quantity |
---|---|---|---|---|---|---|---|---|---|
2-2-2 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.84 in | C N/A .92 in | H N/A .70 in | L N/A .66 in | R N/A .38 in | W HEX N/A 7/16 in | |
2-2-4 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.92 in | C N/A .96 in | H N/A .93 in | L N/A .70 in | R N/A .53 in | W HEX N/A 1/2 in | |
3-3-2 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 1/8 | A N/A 2.00 in | C N/A 1.00 in | H N/A .74 in | L N/A .74 in | R N/A .38 in | W HEX N/A 1/2 in | |
4-4-2 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 1/8 | A N/A 2.12 in | C N/A 1.06 in | H N/A .74 in | L N/A .77 in | R N/A .38 in | W HEX N/A 1/2 in | |
4-4-4 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 1/4 | A N/A 2.12 in | C N/A 1.06 in | H N/A .93 in | L N/A .77 in | R N/A .53 in | W HEX N/A 1/2 in | |
5-5-2 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 1/8 | A N/A 2.34 in | C N/A 1.17 in | H N/A .82 in | L N/A .88 in | R N/A .38 in | W HEX N/A 5/8 in | |
5-5-4 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 1/4 | A N/A 2.34 in | C N/A 1.17 in | H N/A 1.01 in | L N/A .88 in | R N/A .57 in | W HEX N/A 5/8 in | |
6-6-4 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 1/4 | A N/A 2.40 in | C N/A 1.20 in | H N/A 1.01 in | L N/A .91 in | R N/A .57 in | W HEX N/A 5/8 in | |
6-6-6 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 3/8 | A N/A 2.62 in | C N/A 1.31 in | H N/A 1.12 in | L N/A 1.02 in | R N/A .57 in | W HEX N/A 13/16 in | |
8-8-6 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 3/8 | A N/A 2.84 in | C N/A 1.42 in | H N/A 1.12 in | L N/A 1.02 in | R N/A .57 in | W HEX N/A 13/16 in | |
8-8-8 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 1/2 | A N/A 2.84 in | C N/A 1.42 in | H N/A 1.31 in | L N/A 1.02 in | R N/A .75 in | W HEX N/A 13/16 in | |
10-10-8 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 1/2 | A N/A 3.06 in | C N/A 1.53 in | H N/A 1.42 in | L N/A 1.13 in | R N/A .75 in | W HEX N/A 1 in | |
12-12-12 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 3/4 | A N/A 3.14 in | C N/A 1.57 in | H N/A 1.46 in | L N/A 1.17 in | R N/A .76 in | W HEX N/A 1 1/16 in | |
14-14-12 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 3/4 | A N/A 3.52 in | C N/A 1.76 in | H N/A 1.65 in | L N/A 1.36 in | R N/A .76 in | W HEX N/A 1 3/8 in | |
16-16-12 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 3/4 | A N/A 3.88 in | C N/A 1.94 in | H N/A 1.65 in | L N/A 1.45 in | R N/A .76 in | W HEX N/A 1 3/8 in | |
16-16-16 SBZ | Connection Type N/A CPI™ x CPI™ x NPT | NPT Pipe Thread N/A 1 | A N/A 3.88 in | C N/A 1.94 in | H N/A 1.84 in | L N/A 1.45 in | R N/A .95 in | W HEX N/A 1 3/8 in | |
2MBT2N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.84 in | C N/A .92 in | H N/A .70 in | L N/A .66 in | R N/A .38 in | W HEX N/A 7/16 in | |
2MBT4N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.92 in | C N/A .96 in | H N/A .93 in | L N/A .70 in | R N/A .53 in | W HEX N/A 1/2 in | |
3MBT2N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 1/8 | A N/A 2.00 in | C N/A 1.00 in | H N/A .74 in | L N/A .74 in | R N/A .38 in | W HEX N/A 1/2 in | |
4MBT2N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 1/8 | A N/A 2.12 in | C N/A 1.06 in | H N/A .74 in | L N/A .77 in | R N/A .38 in | W HEX N/A 1/2 in | |
4MBT4N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 1/4 | A N/A 2.12 in | C N/A 1.06 in | H N/A .93 in | L N/A .77 in | R N/A .53 in | W HEX N/A 1/2 in | |
5MBT2N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 1/8 | A N/A 2.34 in | C N/A 1.17 in | H N/A .82 in | L N/A .88 in | R N/A .38 in | W HEX N/A 5/8 in | |
5MBT4N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 1/4 | A N/A 2.34 in | C N/A 1.17 in | H N/A 1.01 in | L N/A .88 in | R N/A .57 in | W HEX N/A 5/8 in | |
6MBT4N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 1/4 | A N/A 2.40 in | C N/A 1.20 in | H N/A 1.01 in | L N/A .91 in | R N/A .57 in | W HEX N/A 5/8 in | |
6MBT6N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 3/8 | A N/A 2.62 in | C N/A 1.31 in | H N/A 1.12 in | L N/A 1.02 in | R N/A .57 in | W HEX N/A 13/16 in |