Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
C |
L |
P |
R |
W HEX |
---|---|---|---|---|---|---|---|---|
VBZ 6-1/8 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | C N/A 17.7 mm | L N/A 16.0 mm | P N/A 16.8 mm | R N/A 9.7 mm | W HEX N/A 14.0 mm |
VBZ 6-1/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 17.7 mm | L N/A 16.0 mm | P N/A 21.8 mm | R N/A 14.5 mm | W HEX N/A 14.0 mm |
VBZ 8-1/8 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | C N/A 18.6 mm | L N/A 16.8 mm | P N/A 16.8 mm | R N/A 9.7 mm | W HEX N/A 14.0 mm |
VBZ 10-1/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 19.5 mm | L N/A 19.0 mm | P N/A 24.1 mm | R N/A 14.5 mm | W HEX N/A 19.0 mm |
VBZ 12-3/8 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | C N/A 22.0 mm | L N/A 19.0 mm | P N/A 24.1 mm | R N/A 14.5 mm | W HEX N/A 19.0 mm |
VBZ 12-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 22.0 mm | L N/A 20.6 mm | P N/A 29.7 mm | R N/A 19.2 mm | W HEX N/A 22.0 mm |
VBZ 16-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 22.0 mm | L N/A 20.6 mm | P N/A 29.7 mm | R N/A 19.2 mm | W HEX N/A 22.0 mm |
M6MVEL1/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | C N/A 17.7 mm | L N/A 16.0 mm | P N/A 16.8 mm | R N/A 9.7 mm | W HEX N/A 14.0 mm |
M6MVEL1/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 17.7 mm | L N/A 16.0 mm | P N/A 21.8 mm | R N/A 14.5 mm | W HEX N/A 14.0 mm |
M8MVEL1/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | C N/A 18.6 mm | L N/A 16.8 mm | P N/A 16.8 mm | R N/A 9.7 mm | W HEX N/A 14.0 mm |
M10MVEL1/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 19.5 mm | L N/A 19.0 mm | P N/A 24.1 mm | R N/A 14.5 mm | W HEX N/A 19.0 mm |
M12MVEL3/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | C N/A 22.0 mm | L N/A 19.0 mm | P N/A 24.1 mm | R N/A 14.5 mm | W HEX N/A 19.0 mm |
M12MVEL1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 22.0 mm | L N/A 20.6 mm | P N/A 29.7 mm | R N/A 19.2 mm | W HEX N/A 22.0 mm |
M16MVEL1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 22.0 mm | L N/A 20.6 mm | P N/A 29.7 mm | R N/A 19.2 mm | W HEX N/A 22.0 mm |