Item # |
Connection Type |
NPT Pipe Thread |
C |
L |
P |
R |
W HEX |
---|---|---|---|---|---|---|---|
1-1 VBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/16 | C N/A .43 in | L N/A .47 in | P N/A .57 in | R N/A .38 in | W HEX N/A 7/16 in |
2-2 VBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | C N/A .60 in | L N/A .53 in | P N/A .57 in | R N/A .38 in | W HEX N/A 7/16 in |
3-2 VBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | C N/A .64 in | L N/A .56 in | P N/A .58 in | R N/A .38 in | W HEX N/A 7/16 in |
4-2 VBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | C N/A .70 in | L N/A .66 in | P N/A .66 in | R N/A .38 in | W HEX N/A 9/16 in |
4-4 VBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | C N/A .70 in | L N/A .66 in | P N/A .86 in | R N/A .56 in | W HEX N/A 9/16 in |
5-2 VBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | C N/A .73 in | L N/A .66 in | P N/A .66 in | R N/A .38 in | W HEX N/A 9/16 in |
6-2 VBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | C N/A .76 in | L N/A .72 in | P N/A .67 in | R N/A .38 in | W HEX N/A 9/16 in |
6-4 VBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | C N/A .76 in | L N/A .72 in | P N/A .86 in | R N/A .56 in | W HEX N/A 9/16 in |
6-6 VBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/8 | C N/A .76 in | L N/A .75 in | P N/A .95 in | R N/A .56 in | W HEX N/A 3/4 in |
8-6 VBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/8 | C N/A .87 in | L N/A .75 in | P N/A .95 in | R N/A .56 in | W HEX N/A 3/4 in |
10-8 VBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/2 | C N/A .87 in | L N/A .84 in | P N/A 1.20 in | R N/A .76 in | W HEX N/A 1 1/16 in |
12-12 VBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | C N/A .87 in | L N/A .84 in | P N/A 1.20 in | R N/A .75 in | W HEX N/A 1 1/16 in |
14-12 VBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | C N/A .87 in | L N/A 1.36 in | P N/A 1.27 in | R N/A .75 in | W HEX N/A 1 5/16 in |
16-16 VBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1 | C N/A 1.05 in | L N/A 1.19 in | P N/A 1.48 in | R N/A .94 in | W HEX N/A 1 5/16 in |
1MVEL1N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/16 | C N/A .43 in | L N/A .47 in | P N/A .57 in | R N/A .38 in | W HEX N/A 7/16 in |
2MVEL2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | C N/A .60 in | L N/A .53 in | P N/A .57 in | R N/A .38 in | W HEX N/A 7/16 in |
3MVEL2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | C N/A .64 in | L N/A .56 in | P N/A .58 in | R N/A .38 in | W HEX N/A 7/16 in |
4MVEL2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | C N/A .70 in | L N/A .66 in | P N/A .66 in | R N/A .38 in | W HEX N/A 9/16 in |
4MVEL4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | C N/A .70 in | L N/A .66 in | P N/A .86 in | R N/A .56 in | W HEX N/A 9/16 in |
5MVEL2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | C N/A .73 in | L N/A .66 in | P N/A .66 in | R N/A .38 in | W HEX N/A 9/16 in |
6MVEL2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | C N/A .76 in | L N/A .72 in | P N/A .67 in | R N/A .38 in | W HEX N/A 9/16 in |
6MVEL4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | C N/A .76 in | L N/A .72 in | P N/A .86 in | R N/A .56 in | W HEX N/A 9/16 in |
6MVEL6N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/8 | C N/A .76 in | L N/A .75 in | P N/A .95 in | R N/A .56 in | W HEX N/A 3/4 in |
8MVEL6N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/8 | C N/A .87 in | L N/A .75 in | P N/A .95 in | R N/A .56 in | W HEX N/A 3/4 in |
10MVEL8N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/2 | C N/A .87 in | L N/A .84 in | P N/A 1.20 in | R N/A .76 in | W HEX N/A 1 1/16 in |