Item # |
Connection Type |
BSPP Thread |
A |
C |
R |
X |
W HEX |
Bore |
---|---|---|---|---|---|---|---|---|
4-4R-ED FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/4 | A N/A 1.48 in | C N/A .70 in | R N/A .47 in | X N/A .74 in | W HEX N/A 3/4 in | Bore N/A .19 in |
4-8R-ED FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/2 | A N/A 1.76 in | C N/A .70 in | R N/A .55 in | X N/A 1.04 in | W HEX N/A 1 1/16 in | Bore N/A .19 in |
6-6R-ED FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 3/8 | A N/A 1.60 in | C N/A .76 in | R N/A .47 in | X N/A .86 in | W HEX N/A 7/8 in | Bore N/A .28 in |
8-4R-ED FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/4 | A N/A 1.69 in | C N/A .87 in | R N/A .47 in | X N/A .74 in | W HEX N/A 13/16 in | Bore N/A .25 in |
8-6R-ED FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 3/8 | A N/A 1.69 in | C N/A .87 in | R N/A .47 in | X N/A .86 in | W HEX N/A 7/8 in | Bore N/A .31 in |
8-8R-ED FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/2 | A N/A 1.85 in | C N/A .87 in | R N/A .55 in | X N/A 1.04 in | W HEX N/A 1 1/16 in | Bore N/A .41 in |
12-12R-ED FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 3/4 | A N/A 1.98 in | C N/A .87 in | R N/A .63 in | X N/A 1.25 in | W HEX N/A 1 5/16 in | Bore N/A .63 in |
4MSC4R-ED | Connection Type N/A A-LOK® to BSPP | BSPP Thread N/A 1/4 | A N/A 1.48 in | C N/A .70 in | R N/A .47 in | X N/A .74 in | W HEX N/A 3/4 in | Bore N/A .19 in |
4MSC8R-ED | Connection Type N/A A-LOK® to BSPP | BSPP Thread N/A 1/2 | A N/A 1.76 in | C N/A .70 in | R N/A .55 in | X N/A 1.04 in | W HEX N/A 1 1/16 in | Bore N/A .19 in |
6MSC6R-ED | Connection Type N/A A-LOK® to BSPP | BSPP Thread N/A 3/8 | A N/A 1.60 in | C N/A .76 in | R N/A .47 in | X N/A .86 in | W HEX N/A 7/8 in | Bore N/A .28 in |
8MSC4R-ED | Connection Type N/A A-LOK® to BSPP | BSPP Thread N/A 1/4 | A N/A 1.69 in | C N/A .87 in | R N/A .47 in | X N/A .74 in | W HEX N/A 13/16 in | Bore N/A .25 in |
8MSC6R-ED | Connection Type N/A A-LOK® to BSPP | BSPP Thread N/A 3/8 | A N/A 1.69 in | C N/A .87 in | R N/A .47 in | X N/A .86 in | W HEX N/A 7/8 in | Bore N/A .31 in |
8MSC8R-ED | Connection Type N/A A-LOK® to BSPP | BSPP Thread N/A 1/2 | A N/A 1.85 in | C N/A .87 in | R N/A .55 in | X N/A 1.04 in | W HEX N/A 1 1/16 in | Bore N/A .41 in |
12MSC12R-ED | Connection Type N/A A-LOK® to BSPP | BSPP Thread N/A 3/4 | A N/A 1.98 in | C N/A .87 in | R N/A .63 in | X N/A 1.25 in | W HEX N/A 1 5/16 in | Bore N/A .63 in |