Item # |
Connection Type |
BSPP Thread |
A |
C |
R |
X |
W HEX |
Bore |
Quantity |
---|---|---|---|---|---|---|---|---|---|
2-2R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/8 | A N/A 1.18 in | C N/A .60 in | R N/A .28 in | X N/A .54 in | W HEX N/A 9/16 in | Bore N/A .16 in | |
2-4R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/4 | A N/A 1.27 in | C N/A .60 in | R N/A .44 in | X N/A .70 in | W HEX N/A 3/4 in | Bore N/A .09 in | |
2-6R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 3/8 | A N/A 1.46 in | C N/A .60 in | R N/A .44 in | X N/A .86 in | W HEX N/A 7/8 in | Bore N/A .19 in | |
4-2R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/8 | A N/A 1.28 in | C N/A .70 in | R N/A .28 in | X N/A .54 in | W HEX N/A 9/16 in | Bore N/A .16 in | |
4-4R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/4 | A N/A 1.49 in | C N/A .70 in | R N/A .44 in | X N/A .70 in | W HEX N/A 3/4 in | Bore N/A .19 in | |
4-6R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 3/8 | A N/A 1.55 in | C N/A .70 in | R N/A .44 in | X N/A .86 in | W HEX N/A 7/8 in | Bore N/A .19 in | |
4-8R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/2 | A N/A 1.77 in | C N/A .70 in | R N/A .56 in | X N/A 1.01 in | W HEX N/A 1 1/16 in | Bore N/A .19 in | |
6-2R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/8 | A N/A 1.35 in | C N/A .76 in | R N/A .28 in | X N/A .54 in | W HEX N/A 5/8 in | Bore N/A .16 in | |
6-4R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/4 | A N/A 1.54 in | C N/A .76 in | R N/A .44 in | X N/A .70 in | W HEX N/A 3/4 in | Bore N/A .25 in | |
6-6R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 3/8 | A N/A 1.57 in | C N/A .76 in | R N/A .44 in | X N/A .86 in | W HEX N/A 7/8 in | Bore N/A .28 in | |
6-8R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/2 | A N/A 1.82 in | C N/A .76 in | R N/A .56 in | X N/A 1.01 in | W HEX N/A 1 1/16 in | Bore N/A .28 in | |
8-4R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/4 | A N/A 1.66 in | C N/A .87 in | R N/A .44 in | X N/A .70 in | W HEX N/A 13/16 in | Bore N/A .25 in | |
8-6R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 3/8 | A N/A 1.69 in | C N/A .87 in | R N/A .44 in | X N/A .86 in | W HEX N/A 7/8 in | Bore N/A .31 in | |
8-8R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/2 | A N/A 1.91 in | C N/A .87 in | R N/A .56 in | X N/A 1.01 in | W HEX N/A 1 1/16 in | Bore N/A .41 in | |
12-8R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/2 | A N/A 1.93 in | C N/A .87 in | R N/A .56 in | X N/A 1.01 in | W HEX N/A 1 1/16 in | Bore N/A .41 in | |
12-12R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 3/4 | A N/A 2.07 in | C N/A .87 in | R N/A .63 in | X N/A 1.25 in | W HEX N/A 1 3/8 in | Bore N/A .63 in | |
16-8R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1/2 | A N/A 2.21 in | C N/A 1.05 in | R N/A .56 in | X N/A 1.01 in | W HEX N/A 1 3/8 in | Bore N/A .41 in | |
16-16R FBZ | Connection Type N/A CPI™ to BSPP | BSPP Thread N/A 1 | A N/A 2.35 in | C N/A 1.05 in | R N/A .72 in | X N/A 1.52 in | W HEX N/A 1 5/8 in | Bore N/A .88 in | |
2MSC2R | Connection Type N/A A-LOK® to BSPP | BSPP Thread N/A 1/8 | A N/A 1.18 in | C N/A .60 in | R N/A .28 in | X N/A .54 in | W HEX N/A 9/16 in | Bore N/A .16 in | |
2MSC4R | Connection Type N/A A-LOK® to BSPP | BSPP Thread N/A 1/4 | A N/A 1.27 in | C N/A .60 in | R N/A .44 in | X N/A .70 in | W HEX N/A 3/4 in | Bore N/A .09 in | |
2MSC6R | Connection Type N/A A-LOK® to BSPP | BSPP Thread N/A 3/8 | A N/A 1.46 in | C N/A .60 in | R N/A .44 in | X N/A .86 in | W HEX N/A 7/8 in | Bore N/A .19 in | |
4MSC2R | Connection Type N/A A-LOK® to BSPP | BSPP Thread N/A 1/8 | A N/A 1.28 in | C N/A .70 in | R N/A .28 in | X N/A .54 in | W HEX N/A 9/16 in | Bore N/A .16 in | |
4MSC4R | Connection Type N/A A-LOK® to BSPP | BSPP Thread N/A 1/4 | A N/A 1.49 in | C N/A .70 in | R N/A .44 in | X N/A .70 in | W HEX N/A 3/4 in | Bore N/A .19 in | |
4MSC6R | Connection Type N/A A-LOK® to BSPP | BSPP Thread N/A 3/8 | A N/A 1.55 in | C N/A .70 in | R N/A .44 in | X N/A .86 in | W HEX N/A 7/8 in | Bore N/A .19 in | |
4MSC8R | Connection Type N/A A-LOK® to BSPP | BSPP Thread N/A 1/2 | A N/A 1.77 in | C N/A .70 in | R N/A .56 in | X N/A 1.01 in | W HEX N/A 1 1/16 in | Bore N/A .19 in |