Item # |
Connection Type |
Tube O.D. |
BSPT Thread |
C |
H |
L |
R |
W HEX |
---|---|---|---|---|---|---|---|---|
CBZ 25-3/4K | Connection Type N/A CPI™ to BSPT | Tube O.D. N/A 25.0 mm | BSPT Thread N/A 3/4 | C N/A 49.0 mm | H N/A 41.7 mm | L N/A 36.8 mm | R N/A 19.2 mm | W HEX N/A 1 3/8 in |
CBZ 25-1K | Connection Type N/A CPI™ to BSPT | Tube O.D. N/A 25.0 mm | BSPT Thread N/A 1 | C N/A 49.1 mm | H N/A 46.5 mm | L N/A 36.8 mm | R N/A 24.0 mm | W HEX N/A 1 3/8 in |
M3MSEL1/8K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 3.0 mm | BSPT Thread N/A 1/8 | C N/A 23.6 mm | H N/A 17.8 mm | L N/A 17.0 mm | R N/A 9.7 mm | W HEX N/A 7/16 in |
M3MSEL1/4K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 3.0 mm | BSPT Thread N/A 1/4 | C N/A 24.6 mm | H N/A 23.4 mm | L N/A 18.0 mm | R N/A 14.5 mm | W HEX N/A 1/2 in |
M4MSEL1/8K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 4.0 mm | BSPT Thread N/A 1/8 | C N/A 25.4 mm | H N/A 18.8 mm | L N/A 18.8 mm | R N/A 9.7 mm | W HEX N/A 1/2 in |
M4MSEL1/4K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 4.0 mm | BSPT Thread N/A 1/4 | C N/A 24.6 mm | H N/A 23.4 mm | L N/A 18.8 mm | R N/A 14.5 mm | W HEX N/A 1/2 in |
M6MSEL1/8K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 6.0 mm | BSPT Thread N/A 1/8 | C N/A 27.0 mm | H N/A 18.8 mm | L N/A 19.6 mm | R N/A 9.7 mm | W HEX N/A 1/2 in |
M6MSEL1/4K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 6.0 mm | BSPT Thread N/A 1/4 | C N/A 27.0 mm | H N/A 23.4 mm | L N/A 19.6 mm | R N/A 14.5 mm | W HEX N/A 1/2 in |
M6MSEL3/8K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 6.0 mm | BSPT Thread N/A 3/8 | C N/A 29.8 mm | H N/A 26.2 mm | L N/A 22.4 mm | R N/A 14.5 mm | W HEX N/A 11/16 in |
M6MSEL1/2K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 6.0 mm | BSPT Thread N/A 1/2 | C N/A 31.8 mm | H N/A 33.0 mm | L N/A 24.4 mm | R N/A 19.2 mm | W HEX N/A 13/16 in |
M8MSEL1/8K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 8.0 mm | BSPT Thread N/A 1/8 | C N/A 28.8 mm | H N/A 19.8 mm | L N/A 21.3 mm | R N/A 9.7 mm | W HEX N/A 9/16 in |
M8MSEL1/4K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 8.0 mm | BSPT Thread N/A 1/4 | C N/A 28.8 mm | H N/A 24.4 mm | L N/A 21.3 mm | R N/A 14.5 mm | W HEX N/A 9/16 in |
M8MSEL3/8K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 8.0 mm | BSPT Thread N/A 3/8 | C N/A 30.6 mm | H N/A 26.2 mm | L N/A 23.1 mm | R N/A 14.5 mm | W HEX N/A 11/16 in |
M8MSEL1/2K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 8.0 mm | BSPT Thread N/A 1/2 | C N/A 32.7 mm | H N/A 33.0 mm | L N/A 25.2 mm | R N/A 19.2 mm | W HEX N/A 13/16 in |
M10MSEL1/8K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 10.0 mm | BSPT Thread N/A 1/8 | C N/A 31.5 mm | H N/A 21.6 mm | L N/A 23.9 mm | R N/A 9.7 mm | W HEX N/A 11/16 in |
M10MSEL1/4K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 10.0 mm | BSPT Thread N/A 1/4 | C N/A 31.5 mm | H N/A 26.2 mm | L N/A 23.9 mm | R N/A 14.5 mm | W HEX N/A 11/16 in |
M10MSEL3/8K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 10.0 mm | BSPT Thread N/A 3/8 | C N/A 31.5 mm | H N/A 26.2 mm | L N/A 23.9 mm | R N/A 14.5 mm | W HEX N/A 11/16 in |
M10MSEL1/2K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 10.0 mm | BSPT Thread N/A 1/2 | C N/A 33.5 mm | H N/A 33.0 mm | L N/A 25.9 mm | R N/A 19.2 mm | W HEX N/A 13/16 in |
M12MSEL1/4K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 12.0 mm | BSPT Thread N/A 1/4 | C N/A 36.0 mm | H N/A 28.2 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in |
M12MSEL3/8K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 12.0 mm | BSPT Thread N/A 3/8 | C N/A 36.0 mm | H N/A 28.2 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in |
M12MSEL1/2K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 12.0 mm | BSPT Thread N/A 1/2 | C N/A 36.0 mm | H N/A 33.0 mm | L N/A 25.9 mm | R N/A 19.2 mm | W HEX N/A 13/16 in |
M12MSEL3/4K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 12.0 mm | BSPT Thread N/A 3/4 | C N/A 39.8 mm | H N/A 36.8 mm | L N/A 29.7 mm | R N/A 19.2 mm | W HEX N/A 1 1/16 in |
M16MSEL3/8K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 16.0 mm | BSPT Thread N/A 3/8 | C N/A 38.0 mm | H N/A 30.2 mm | L N/A 27.9 mm | R N/A 14.5 mm | W HEX N/A 15/16 in |
M16MSEL1/2K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 16.0 mm | BSPT Thread N/A 1/2 | C N/A 38.0 mm | H N/A 35.1 mm | L N/A 27.9 mm | R N/A 19.2 mm | W HEX N/A 15/16 in |
M18MSEL1/2K | Connection Type N/A A-LOK® to BSPT | Tube O.D. N/A 18.0 mm | BSPT Thread N/A 1/2 | C N/A 39.8 mm | H N/A 36.8 mm | L N/A 29.7 mm | R N/A 19.2 mm | W HEX N/A 1 1/16 in |