CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

A-LOK® to BSPT

Tube O.D.

6.0 mm

BSPT Thread

1/8

C

27.0 mm

H

18.8 mm

L

19.6 mm

R

9.7 mm

W HEX

1/2 in

Inter-Changes With

6MO-2-2RT