Item # |
Connection Type |
BSPT Thread |
C |
H |
L |
R |
W HEX |
Quantity |
---|---|---|---|---|---|---|---|---|
4-2K CBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/8 | C N/A 1.06 in | H N/A .75 in | L N/A .77 in | R N/A .38 in | W HEX N/A 1/2 in | |
4-4K CBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/4 | C N/A 1.06 in | H N/A .94 in | L N/A .77 in | R N/A .56 in | W HEX N/A 9/16 in | |
4-6K CBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 3/8 | C N/A 1.17 in | H N/A 1.05 in | L N/A .88 in | R N/A .56 in | W HEX N/A 11/16 in | |
4-8K CBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/2 | C N/A 1.25 in | H N/A 1.32 in | L N/A .96 in | R N/A .75 in | W HEX N/A 13/16 in | |
5-4K CBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/4 | C N/A 1.13 in | H N/A .98 in | L N/A .84 in | R N/A .56 in | W HEX N/A 9/16 in | |
6-2K CBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/8 | C N/A 1.20 in | H N/A .82 in | L N/A .91 in | R N/A .38 in | W HEX N/A 5/8 in | |
6-4K CBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/4 | C N/A 1.20 in | H N/A 1.02 in | L N/A .91 in | R N/A .56 in | W HEX N/A 5/8 in | |
6-6K CBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 3/8 | C N/A 1.23 in | H N/A 1.05 in | L N/A .97 in | R N/A .56 in | W HEX N/A 11/16 in | |
8-6K CBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 3/8 | C N/A 1.42 in | H N/A 1.13 in | L N/A 1.02 in | R N/A .56 in | W HEX N/A 13/16 in | |
8-8K CBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/2 | C N/A 1.42 in | H N/A 1.32 in | L N/A 1.02 in | R N/A .75 in | W HEX N/A 13/16 in | |
4MSEL2K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/8 | C N/A 1.06 in | H N/A .75 in | L N/A .77 in | R N/A .38 in | W HEX N/A 1/2 in | |
4MSEL4K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/4 | C N/A 1.06 in | H N/A .94 in | L N/A .77 in | R N/A .56 in | W HEX N/A 9/16 in | |
4MSEL6K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 3/8 | C N/A 1.17 in | H N/A 1.05 in | L N/A .88 in | R N/A .56 in | W HEX N/A 11/16 in | |
4MSEL8K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/2 | C N/A 1.25 in | H N/A 1.32 in | L N/A .96 in | R N/A .75 in | W HEX N/A 13/16 in | |
5MSEL4K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/4 | C N/A 1.13 in | H N/A .98 in | L N/A .84 in | R N/A .56 in | W HEX N/A 9/16 in | |
6MSEL2K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/8 | C N/A 1.20 in | H N/A .82 in | L N/A .91 in | R N/A .38 in | W HEX N/A 5/8 in | |
6MSEL4K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/4 | C N/A 1.20 in | H N/A 1.02 in | L N/A .91 in | R N/A .56 in | W HEX N/A 5/8 in | |
6MSEL6K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 3/8 | C N/A 1.23 in | H N/A 1.05 in | L N/A .97 in | R N/A .56 in | W HEX N/A 11/16 in | |
8MSEL6K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 3/8 | C N/A 1.42 in | H N/A 1.13 in | L N/A 1.02 in | R N/A .56 in | W HEX N/A 13/16 in | |
8MSEL8K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/2 | C N/A 1.42 in | H N/A 1.32 in | L N/A 1.02 in | R N/A .75 in | W HEX N/A 13/16 in |