CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2 

Item #

Connection Type

BSPT Thread

A

C

R

W HEX

Bore

N/A CPI™ to BSPT N/A 1/8 N/A 1.20 in N/A .60 in N/A .38 in N/A 7/16 in N/A .19 in
N/A CPI™ to BSPT N/A 1/4 N/A 1.40 in N/A .60 in N/A .56 in N/A 9/16 in N/A .19 in
N/A CPI™ to BSPT N/A 1/8 N/A 1.30 in N/A .70 in N/A .38 in N/A 1/2 in N/A .19 in
N/A CPI™ to BSPT N/A 1/4 N/A 1.50 in N/A .70 in N/A .56 in N/A 9/16 in N/A .19 in
N/A CPI™ to BSPT N/A 3/8 N/A 1.52 in N/A .70 in N/A .56 in N/A 11/16 in N/A .19 in
N/A CPI™ to BSPT N/A 1/2 N/A 1.77 in N/A .70 in N/A .75 in N/A 7/8 in N/A .19 in
N/A CPI™ to BSPT N/A 1/8 N/A 1.34 in N/A .73 in N/A .38 in N/A 9/16 in N/A .19 in
N/A CPI™ to BSPT N/A 1/4 N/A 1.52 in N/A .73 in N/A .56 in N/A 9/16 in N/A .19 in
N/A CPI™ to BSPT N/A 1/8 N/A 1.39 in N/A .76 in N/A .38 in N/A 5/8 in N/A .19 in
N/A CPI™ to BSPT N/A 1/4 N/A 1.57 in N/A .76 in N/A .56 in N/A 5/8 in N/A .28 in
N/A CPI™ to BSPT N/A 3/8 N/A 1.57 in N/A .76 in N/A .56 in N/A 11/16 in N/A .28 in
N/A CPI™ to BSPT N/A 1/2 N/A 1.82 in N/A .76 in N/A .75 in N/A 7/8 in N/A .28 in
N/A CPI™ to BSPT N/A 1/4 N/A 1.69 in N/A .87 in N/A .56 in N/A 13/16 in N/A .28 in
N/A CPI™ to BSPT N/A 3/8 N/A 1.69 in N/A .87 in N/A .56 in N/A 13/16 in N/A .38 in
N/A CPI™ to BSPT N/A 1/2 N/A 1.91 in N/A .87 in N/A .75 in N/A 7/8 in N/A .41 in
N/A A-LOK® to BSPT N/A 1/8 N/A 1.20 in N/A .60 in N/A .38 in N/A 7/16 in N/A .19 in
N/A A-LOK® to BSPT N/A 1/4 N/A 1.40 in N/A .60 in N/A .56 in N/A 9/16 in N/A .19 in
N/A A-LOK® to BSPT N/A 1/8 N/A 1.30 in N/A .70 in N/A .38 in N/A 1/2 in N/A .19 in
N/A A-LOK® to BSPT N/A 1/4 N/A 1.50 in N/A .70 in N/A .56 in N/A 9/16 in N/A .19 in
N/A A-LOK® to BSPT N/A 3/8 N/A 1.52 in N/A .70 in N/A .56 in N/A 11/16 in N/A .19 in
N/A A-LOK® to BSPT N/A 1/2 N/A 1.77 in N/A .70 in N/A .75 in N/A 7/8 in N/A .19 in
N/A A-LOK® to BSPT N/A 1/8 N/A 1.34 in N/A .73 in N/A .38 in N/A 9/16 in N/A .19 in
N/A A-LOK® to BSPT N/A 1/4 N/A 1.52 in N/A .73 in N/A .56 in N/A 9/16 in N/A .19 in
N/A A-LOK® to BSPT N/A 1/8 N/A 1.39 in N/A .76 in N/A .38 in N/A 5/8 in N/A .19 in
N/A A-LOK® to BSPT N/A 1/4 N/A 1.57 in N/A .76 in N/A .56 in N/A 5/8 in N/A .28 in
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2