Item # |
Connection Type |
BSPT Thread |
A |
C |
R |
W HEX |
Bore |
---|---|---|---|---|---|---|---|
2-2K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/8 | A N/A 1.20 in | C N/A .60 in | R N/A .38 in | W HEX N/A 7/16 in | Bore N/A .19 in |
2-4K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/4 | A N/A 1.40 in | C N/A .60 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .19 in |
4-2K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/8 | A N/A 1.30 in | C N/A .70 in | R N/A .38 in | W HEX N/A 1/2 in | Bore N/A .19 in |
4-4K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/4 | A N/A 1.50 in | C N/A .70 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .19 in |
4-6K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 3/8 | A N/A 1.52 in | C N/A .70 in | R N/A .56 in | W HEX N/A 11/16 in | Bore N/A .19 in |
4-8K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/2 | A N/A 1.77 in | C N/A .70 in | R N/A .75 in | W HEX N/A 7/8 in | Bore N/A .19 in |
5-2K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/8 | A N/A 1.34 in | C N/A .73 in | R N/A .38 in | W HEX N/A 9/16 in | Bore N/A .19 in |
5-4K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/4 | A N/A 1.52 in | C N/A .73 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .19 in |
6-2K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/8 | A N/A 1.39 in | C N/A .76 in | R N/A .38 in | W HEX N/A 5/8 in | Bore N/A .19 in |
6-4K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/4 | A N/A 1.57 in | C N/A .76 in | R N/A .56 in | W HEX N/A 5/8 in | Bore N/A .28 in |
6-6K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 3/8 | A N/A 1.57 in | C N/A .76 in | R N/A .56 in | W HEX N/A 11/16 in | Bore N/A .28 in |
6-8K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/2 | A N/A 1.82 in | C N/A .76 in | R N/A .75 in | W HEX N/A 7/8 in | Bore N/A .28 in |
8-4K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/4 | A N/A 1.69 in | C N/A .87 in | R N/A .56 in | W HEX N/A 13/16 in | Bore N/A .28 in |
8-6K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 3/8 | A N/A 1.69 in | C N/A .87 in | R N/A .56 in | W HEX N/A 13/16 in | Bore N/A .38 in |
8-8K FBZ | Connection Type N/A CPI™ to BSPT | BSPT Thread N/A 1/2 | A N/A 1.91 in | C N/A .87 in | R N/A .75 in | W HEX N/A 7/8 in | Bore N/A .41 in |
2MSC2K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/8 | A N/A 1.20 in | C N/A .60 in | R N/A .38 in | W HEX N/A 7/16 in | Bore N/A .19 in |
2MSC4K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/4 | A N/A 1.40 in | C N/A .60 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .19 in |
4MSC2K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/8 | A N/A 1.30 in | C N/A .70 in | R N/A .38 in | W HEX N/A 1/2 in | Bore N/A .19 in |
4MSC4K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/4 | A N/A 1.50 in | C N/A .70 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .19 in |
4MSC6K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 3/8 | A N/A 1.52 in | C N/A .70 in | R N/A .56 in | W HEX N/A 11/16 in | Bore N/A .19 in |
4MSC8K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/2 | A N/A 1.77 in | C N/A .70 in | R N/A .75 in | W HEX N/A 7/8 in | Bore N/A .19 in |
5MSC2K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/8 | A N/A 1.34 in | C N/A .73 in | R N/A .38 in | W HEX N/A 9/16 in | Bore N/A .19 in |
5MSC4K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/4 | A N/A 1.52 in | C N/A .73 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .19 in |
6MSC2K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/8 | A N/A 1.39 in | C N/A .76 in | R N/A .38 in | W HEX N/A 5/8 in | Bore N/A .19 in |
6MSC4K | Connection Type N/A A-LOK® to BSPT | BSPT Thread N/A 1/4 | A N/A 1.57 in | C N/A .76 in | R N/A .56 in | W HEX N/A 5/8 in | Bore N/A .28 in |