CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • 1 - 10 of 10 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    Hose I.D.

    Hose O.D.

    L

    W HEX

    Quantity
    N/A Socket x Socket N/A 1/8 in N/A 1/4 in N/A .41 in N/A 3/8 in
    N/A Socket x Socket N/A 1/4 in N/A 3/8 in N/A .78 in N/A 9/16 in
    N/A Socket x Socket N/A 1/4 in N/A 7/16 in N/A .78 in N/A 5/8 in
    N/A Socket x Socket N/A 1/4 in N/A 1/2 in N/A .78 in N/A 11/16 in
    N/A Socket x Socket N/A 1/4 in N/A 9/16 in N/A .78 in N/A 3/4 in
    N/A Socket x Socket N/A 5/16 in N/A 7/16 in N/A .88 in N/A 5/8 in
    N/A Socket x Socket N/A 3/8 in N/A 1/2 in N/A .88 in N/A 11/16 in
    N/A Socket x Socket N/A 3/8 in N/A 9/16 in N/A .88 in N/A 3/4 in
    N/A Socket x Socket N/A 1/2 in N/A 11/16 in N/A .94 in N/A 7/8 in
    N/A Socket x Socket N/A 3/4 in N/A 1 in N/A 1.06 in N/A 1.25 in
    1 - 10 of 10 | Results Per Page | View | Unit of Measure
    1