Item # |
Connection Type |
Hose I.D. |
Hose O.D. |
L |
W HEX |
---|---|---|---|---|---|
HCS 2-4 | Connection Type N/A Socket x Socket | Hose I.D. N/A 1/8 in | Hose O.D. N/A 1/4 in | L N/A .41 in | W HEX N/A 3/8 in |
HCS 4-6 | Connection Type N/A Socket x Socket | Hose I.D. N/A 1/4 in | Hose O.D. N/A 3/8 in | L N/A .78 in | W HEX N/A 9/16 in |
HCS 4-7 | Connection Type N/A Socket x Socket | Hose I.D. N/A 1/4 in | Hose O.D. N/A 7/16 in | L N/A .78 in | W HEX N/A 5/8 in |
HCS 4-8 | Connection Type N/A Socket x Socket | Hose I.D. N/A 1/4 in | Hose O.D. N/A 1/2 in | L N/A .78 in | W HEX N/A 11/16 in |
HCS 4-9 | Connection Type N/A Socket x Socket | Hose I.D. N/A 1/4 in | Hose O.D. N/A 9/16 in | L N/A .78 in | W HEX N/A 3/4 in |
HCS 5-7 | Connection Type N/A Socket x Socket | Hose I.D. N/A 5/16 in | Hose O.D. N/A 7/16 in | L N/A .88 in | W HEX N/A 5/8 in |
HCS 6-8 | Connection Type N/A Socket x Socket | Hose I.D. N/A 3/8 in | Hose O.D. N/A 1/2 in | L N/A .88 in | W HEX N/A 11/16 in |
HCS 6-9 | Connection Type N/A Socket x Socket | Hose I.D. N/A 3/8 in | Hose O.D. N/A 9/16 in | L N/A .88 in | W HEX N/A 3/4 in |
HCS 8-11 | Connection Type N/A Socket x Socket | Hose I.D. N/A 1/2 in | Hose O.D. N/A 11/16 in | L N/A .94 in | W HEX N/A 7/8 in |
HCS 12-16 | Connection Type N/A Socket x Socket | Hose I.D. N/A 3/4 in | Hose O.D. N/A 1 in | L N/A 1.06 in | W HEX N/A 1.25 in |