Item # |
Connection Type |
T1 Hose I.D. |
T2 Male Pipe Size |
A |
E Bore |
K |
W HEX |
|---|---|---|---|---|---|---|---|
| 2-2 B2HF | Connection Type N/A Barbed Connector to NPT | T1 Hose I.D. N/A 1/8 in | T2 Male Pipe Size N/A 1/8 | A N/A 1.00 in | E Bore N/A .08 in | K N/A .41 in | W HEX N/A 7/16 in |
| 2-4 B2HF | Connection Type N/A Barbed Connector to NPT | T1 Hose I.D. N/A 1/8 in | T2 Male Pipe Size N/A 1/4 | A N/A 1.22 in | E Bore N/A .08 in | K N/A .41 in | W HEX N/A 9/16 in |
| 4-2 B2HF | Connection Type N/A Barbed Connector to NPT | T1 Hose I.D. N/A 1/4 in | T2 Male Pipe Size N/A 1/8 | A N/A 1.41 in | E Bore N/A .19 in | K N/A .75 in | W HEX N/A 7/16 in |
| 4-4 B2HF | Connection Type N/A Barbed Connector to NPT | T1 Hose I.D. N/A 1/4 in | T2 Male Pipe Size N/A 1/4 | A N/A 1.59 in | E Bore N/A .19 in | K N/A .78 in | W HEX N/A 9/16 in |
| 5-2 B2HF | Connection Type N/A Barbed Connector to NPT | T1 Hose I.D. N/A 5/16 in | T2 Male Pipe Size N/A 1/8 | A N/A 1.50 in | E Bore N/A .19 in | K N/A .88 in | W HEX N/A 7/16 in |
| 5-4 B2HF | Connection Type N/A Barbed Connector to NPT | T1 Hose I.D. N/A 5/16 in | T2 Male Pipe Size N/A 1/4 | A N/A 1.69 in | E Bore N/A .25 in | K N/A .88 in | W HEX N/A 9/16 in |
| 6-4 B2HF | Connection Type N/A Barbed Connector to NPT | T1 Hose I.D. N/A 3/8 in | T2 Male Pipe Size N/A 1/4 | A N/A 1.72 in | E Bore N/A .28 in | K N/A .88 in | W HEX N/A 9/16 in |
| 6-6 B2HF | Connection Type N/A Barbed Connector to NPT | T1 Hose I.D. N/A 3/8 in | T2 Male Pipe Size N/A 3/8 | A N/A 1.72 in | E Bore N/A .30 in | K N/A .88 in | W HEX N/A 11/16 in |
| 8-6 B2HF | Connection Type N/A Barbed Connector to NPT | T1 Hose I.D. N/A 1/2 in | T2 Male Pipe Size N/A 3/8 | A N/A 1.81 in | E Bore N/A .38 in | K N/A .94 in | W HEX N/A 3/4 in |
| 8-8 B2HF | Connection Type N/A Barbed Connector to NPT | T1 Hose I.D. N/A 1/2 in | T2 Male Pipe Size N/A 1/2 | A N/A 2.00 in | E Bore N/A .38 in | K N/A .94 in | W HEX N/A 7/8 in |
| 12-12 B2HF | Connection Type N/A Barbed Connector to NPT | T1 Hose I.D. N/A 3/4 in | T2 Male Pipe Size N/A 3/4 | A N/A 2.13 in | E Bore N/A .63 in | K N/A 1.03 in | W HEX N/A 1 1/16 in |