COMPANY HEADER
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • Inverted Tube Nut for fractional tube
    Unit of Measure
    1 

    Item #

    Tube O.D.

    A

    W HEX

    1 BZI N/A 1/16 in N/A .39 in N/A 1/4 in
    2 BZI N/A 1/8 in N/A .44 in N/A 7/16 in
    Unit of Measure
    1