Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.
NOTE:
NOTE:
- Dimensions for reference only, subject to change.
- Tubing wall thickness and corresponding minimum I.D. flow paths are listed so the system designer can properly match the insert to the tubing.
- Example: TIZ 6 (4) is used with tubing having a wall thickness of 1mm and I.D. of 4mm.
- Allows both CPI and ALOK Tube Fittings to be used with soft plastic tubing.
Unit of Measure
1
Item # |
Tube O.D. |
Tube I.D. |
Tube Wall |
|---|---|---|---|
| TIZ 6 (4) | N/A 6.0 mm | N/A 4.0 mm | N/A 1.0 mm |
| TIZ 8 (6) | N/A 8.0 mm | N/A 6.0 mm | N/A 1.0 mm |
| TIZ 10 (6) | N/A 10.0 mm | N/A 6.0 mm | N/A 2.0 mm |
| TIZ 10 (8) | N/A 10.0 mm | N/A 8.0 mm | N/A 1.0 mm |
| TIZ 12 (8) | N/A 12.0 mm | N/A 8.0 mm | N/A 2.0 mm |
| TIZ 12 (10) | N/A 12.0 mm | N/A 10.0 mm | N/A 1.0 mm |
| TIZ 15 (10) | N/A 15.0 mm | N/A 10.0 mm | N/A 2.5 mm |
Unit of Measure
1