COMPANY HEADER
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Ferrules are available in standard metal materials as well as standard plastics like PTFE and nylon. Please consult the factory for availability.
  • INCH Front Ferrule for fractional tube
    Unit of Measure
    1 

    Item #

    Tube O.D.

    1FF1 N/A 1/16 in
    2FF2 N/A 1/8 in
    3FF3 N/A 3/16 in
    4FF4 N/A 1/4 in
    5FF5 N/A 5/16 in
    6FF6 N/A 3/8 in
    8FF8 N/A 1/2 in
    10FF10 N/A 5/8 in
    12FF12 N/A 3/4 in
    14FF14 N/A 7/8 in
    16FF16 N/A 1 in
    20FF20 N/A 1 1/4 in
    24FF24 N/A 1 1/2 in
    32FF32 N/A 2 in
    Unit of Measure
    1 
    COMPANY FOOTER