CAD by full part number (0)
  • Cart is empty
Parker’s MAFC Series high flow Cup Line Filters are recommended in high pressure systems requiring both high flow rates and maximum filter surface area. Widely used in the industrial and chemical processing fields, the cup design offers as much as six times the effective filter area as compared to disc-type units. In addition, the filter elements can be quickly and easily replaced.

NOTE:
  • Other micron sizes are available on special order
  • For 2507 Super Duplex option, replace -SS with -2507 (doesmore
  • Unit of Measure

    Tubing O.D.

    3/8

    Connection

    3/8 MPI™

    Pressure

    15000 psi1035 bar

    Orifice

    .219 in

    Micron Size

    35

    Cup Filter P/N

    203A-2916

    A

    4.40 in

    B

    3.06 in

    C

    .63 in

    D Hex

    15/16 in

    Body Hex

    1 in

    Cover Gland Torque

    65 ft·lb