CAD by full part number (0)
  • Cart is empty
Parker MAN series needle valves with MPI™ tube connections are designed for multi-turn control of liquid or gas media with regulation or shutoff options for pressures up to 15,000 psi. This Double Ferrule connection delivers fast, easy make-up and reliable bubble-tight performance in either liquid or gas service. Valves are built for MPI™ tube sizes from 1/4" to 1" and include five different body patterns providing many control options.

Our Parker MAN Series valves can be used, depending onmore
Unit of Measure

Pressure

15000 psi

Connection

1/2 MPI™

Orifice

.312 in

Rated Cv

1.3

A

3.00 in

B

1.50 in

C

.69 in

D

2.38 in

D1

1.75 in

E

3.00 in

F

4.00 in
G11 .34 in
H2 6.00 in

M

.69 in

N

.50 in

Block Thickness

1.38 in

"B" Stem Repair Kit

RSM907

"R" Stem Repair Kit

RSM908
  • 1 Bracket mounting hole size
  • 2 Dimension with stem in closed position