CAD by full part number (0)
  • Cart is empty
Parker MAN series needle valves with MPI™ tube connections are designed for multi-turn control of liquid or gas media with regulation or shutoff options for pressures up to 15,000 psi. This Double Ferrule connection delivers fast, easy make-up and reliable bubble-tight performance in either liquid or gas service. Valves are built for MPI™ tube sizes from 1/4" to 1" and include five different body patterns providing many control options.

Our Parker MAN Series valves can be used, depending onmore
Unit of Measure

Pressure

15000 psi

Connection

1/4 MPI™

Orifice

.125 in

Rated Cv

0.31

A

2.50 in

B

1.25 in

C

.50 in

D

1.63 in

D1

1.19 in

E

2.13 in

F

3.00 in
G11 .22 in
H2 4.60 in

M

.63 in

N

.38 in

Block Thickness

1.00 in

"B" Stem Repair Kit

RSM407

"R" Stem Repair Kit

RSM408
  • 1 Bracket mounting hole size
  • 2 Dimension with stem in closed position