Pressure |
N/A 15000 psi |
Connection |
N/A 1/2 MPI™ |
Orifice |
N/A .312 in |
Rated Cv |
N/A 2.0 |
A |
N/A 3.00 in |
B |
N/A 1.50 in |
C |
N/A .69 in |
D |
N/A 1.63 in |
D1 |
N/A 3.18 in |
E |
N/A 3.12 in |
F |
N/A 4.00 in |
G11 | N/A .34 in |
H2 | N/A 7.80 in |
M |
N/A .69 in |
N |
N/A .50 in |
Block Thickness |
N/A 1.38 in |
"B" Stem Repair Kit |
N/A R20SM9872 |
"R" Stem Repair Kit |
N/A R20SM9882 |
Features |
N/A
|
Parker MPI™ Connection Benefits |
N/A
MPI™ Connections are designed for both liquids and gases. They
can be used on MPI™ 1/8th Hard tubing, Autoclave Engineers
Medium Pressure Tubing, or Thick Wall Instrumentation Tubing in
both 316 SS and 2507 Super Duplex materials.
|