CAD by full part number (0)
  • Cart is empty
Parker MAN series needle valves with MPI™ tube connections are designed for multi-turn control of liquid or gas media with regulation or shutoff options for pressures up to 15,000 psi. This Double Ferrule connection delivers fast, easy make-up and reliable bubble-tight performance in either liquid or gas service. Valves are built for MPI™ tube sizes from 1/4" to 1" and include five different body patterns providing many control options.

Our Parker MAN Series valves can be used, depending onmore
Unit of Measure

Pressure

15000 psi

Connection

3/4 MPI™

Orifice

.516 in

Rated Cv

4.2

A

4.12 in

B

2.06 in

C

.88 in

D

2.25 in

E

4.25 in

F

10.35 in
G11 .44 in
H2 7.42 in

M

.88 in

N

.62 in

Block Thickness

1.75 in

"B" Stem Repair Kit

RSM1207

"R" Stem Repair Kit

R15SM1208
  • 1 Bracket mounting hole size
  • 2 Dimension with stem in closed position