CAD by full part number (0)
  • Cart is empty
Gauge valve and Bleed valve are designed to be used together. Bleed valve can be placed in any of the three possible outlet locations as desired.

NOTE:
  • For 2507 Super Duplex option, replace -SS with -2507.
  • XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • Unit of Measure

    Pressure

    15000 psi

    Connection

    9/16 MPI™

    Orifice

    .125 in

    A

    4.70 in

    B

    3.00 in

    C

    1.50 in

    D

    1.88 in

    E

    1.75 in

    F

    .65 in

    G

    .94 in

    H

    .38 in

    J

    .38 in

    K Dia

    .28 in