Pressure |
N/A 15000 psi |
Connection |
N/A 9/16 MPI™ |
Orifice |
N/A .125 in |
A |
N/A 4.70 in |
B |
N/A 3.00 in |
C |
N/A 1.50 in |
D |
N/A 1.88 in |
E |
N/A 1.75 in |
F |
N/A .65 in |
G |
N/A .94 in |
H |
N/A .38 in |
J |
N/A .38 in |
K Dia |
N/A .28 in |