Pressure |
N/A 15000 psi |
Connection |
N/A 3/8 MPI™ |
Orifice |
N/A .125 in |
A |
N/A 3.63 in |
B |
N/A 2.50 in |
C |
N/A 1.25 in |
D |
N/A 1.39 in |
E |
N/A 1.25 in |
F |
N/A .50 in |
G |
N/A .94 in |
H |
N/A .25 in |
J |
N/A .25 in |
K Dia |
N/A .28 in |