Pressure |
N/A 15000 psi |
Connection |
N/A 9/16 MPI™ |
Orifice |
N/A .093 in |
A |
N/A 7.50 in |
B |
N/A 1.50 in |
C |
N/A .75 in |
D |
N/A 2.38 in |
D1 |
N/A 1.75 in |
E |
N/A 3.58 in |
F |
N/A 4.00 in |
G1 | N/A 1.00 in |
H2 | N/A 6.63 in |
M |
N/A .69 in |
N |
N/A 3.75 in |
O |
N/A .63 in |
P |
N/A 1.50 in |
Q |
N/A 1.47 in |
V |
N/A 0.50 in |