CAD by full part number (0)
  • Cart is empty
NOTE:
  • For 2507 Super Duplex option, replace -SS with -2507.
  • XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • All vent connections are 1/4" NPT.
  • Unit of Measure

    Pressure

    15000 psi

    Connection

    1/4 MPI™

    Orifice

    .093 in

    A

    5.75 in

    B

    1.25 in

    C

    .50 in

    D

    1.50 in

    D1

    1.13 in

    E

    2.38 in

    F

    3.00 in
    G1 1.00 in
    H2 4.89 in

    M

    .69 in

    N

    2.88 in

    O

    .63 in

    P

    1.50 in

    Q

    1.47 in

    V

    0.50 in
    • 1 Packing gland mounting hole drill size
    • 2 Dimension with stem in closed position