CAD Cart (0)
  • Cart is empty
Parker MAB series manual, pneumatic and electrically actuated two-way and three-way ball valves are designed for quarter and half turn media shutoff or switching applications up to 15,000 psi. Our single-piece trunnion style ball design and re-torqueable seats make the MAB series ideal for severe service applications. The end connector design enables a variety of end connections and combinations for specific customer applications. Please see Parker Autoclave Engineers Ball Valve Literature for additional connection options.

NOTE:
  • For 2507 Super Duplex option, replace -SS with -2507. Standard Repair Kits include Viton (Fluorocarbon rubber) orings - use MAB option codes for different material requirements.
  • Ball Valves are not recommended for critical gas applications such as Hydrogen, Helium, or other small molecular gases. Consult Factory for assistance.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • 3/16" Side inlet pressure = 15,000 psi max, 3/8" Side inlet pressure = Not Recommended, 1/2" Side inlet pressure = 10,000 psi max.
  • Dimensions in inches are for reference only, subject to change.
  • Dimensions for reference only, subject to change.
  • Unit of Measure

    Connection

    N/A 3/8 MPI™

    Orifice Size

    N/A 3/8 in

    MAWP

    N/A 15000 psi

    Type

    N/A 90o Diverter

    Minimum Valve Orifice

    N/A .25 in

    Cv

    N/A 1.50 in

    Overall Length

    N/A 6.28 in

    A

    N/A 6.90 in

    C

    N/A 3.00 in

    D

    N/A 4.99 in

    E

    N/A 5.52 in

    F

    N/A 1.38 in

    G

    N/A 2.00 in

    H

    N/A 1.00 in

    J

    N/A .41 in

    K

    N/A .28 in

    L

    N/A 2.88 in

    M

    N/A 1.54 in

    Block Thickness

    N/A 1.38 in

    Repair Kits

    N/A R3BD6S-2507

    Features and Benefits

    N/A
  • One-piece trunnion style ball/stem design eliminates shear failure and reduces side loading found in two-piece designs
  • Re-Torqueable PEEK™ Seat Glands for longer life
  • CW 316 Stainless Steel Material is Standard, 2507 Annealed Super Duplex as option)
  • Full Port flow path minimizes pressure drop
  • Low friction, pressure assisted graphite filled PTFE stem seal increases cycle life and reduces operating torque
  • Temperature range from 0°F (-18°C) to 400°F (204°C) standard, to 500°F (260°F) as option
  • Viton™ Fluoroelastomer/FKM o-rings are standard, see ordering chart for options
  • 2-way Bi-Directional and and 3-Way (Switching or Diverter Styles) available