CAD by full part number (0)
  • Cart is empty
Parker MAB series manual, pneumatic and electrically actuated two-way and three-way ball valves are designed for quarter and half turn media shutoff or switching applications up to 15,000 psi. Our single-piece trunnion style ball design and re-torqueable seats make the MAB series ideal for severe service applications. The end connector design enables a variety of end connections and combinations for specific customer applications. Please see Parker Autoclave Engineers Ball Valve Literaturemore
Unit of Measure

Connection

3/4 MPI™

Orifice Size

1/2 in

MAWP

10000 psi

Type

90o Diverter

Minimum Valve Orifice

.50 in

Cv

4.40 in

Overall Length

10.85 in

A

8.35 in

C

4.13 in

D

5.09 in

E

10.18 in

F

1.66 in

G

3.00 in

H

1.50 in

J

.50 in

K

.28 in

L

3.34 in

M

2.22 in

Block Thickness

1.75 in