CAD by full part number (0)
  • Cart is empty
Parker Instrumentation Pipe Fittings are designed as leak-free connections for process, power, instrumentation and general industrial applications. They are manufactured to the highest quality standards and are available in broad ranges of sizes, materials and configurations.

Parker Instrumentation Pipe fittings are made at the Instrumentation Products Division of Parker Hannifin in Huntsville, Alabama. These fittings are manufactured where strict adherence to quality control programs ismore
Unit of Measure

Connection Type

MNPT to MNPT

NPT Thread Male T1

1/2

NPT Thread Male T2

1/2

W HEX

7/8 in

D

2.00 in

R

.75 in

Working Pressure - Brass

3900 psig

Working Pressure - Stainless Steel

6600 psig

Working Pressure - Steel

7000 psig