| Connection Type | N/A Straight Thread to MPI™ | 
| Medium Pressure Adapter | N/A 9/16 | 
| A | N/A 2.56 in | 
| B | N/A 1.13 in | 
| T Thread | N/A 13/16 - 16 | 
| W HEX | N/A 7/8 in | 
| Working MAWP Pressure | N/A 15000 psig | 
| Features | N/A
                                                                                        Every MPI™ Fitting has the features shown below: 
 | 
| Materials and Identification | N/A
                                                                                        Standard MPI™ Fittings and Valves are made of Heat Code Traceable 316 SS or optional 2507 Super Duplex  materials. Tubing and fitting materials should be selected based on compatibility with the fluid or gas media. Part numbers for MPI™ Fittings use symbols that identify their style, size, and composition. 2507 material is easily identified by a groove in the gland nut hex. | 
| MPI™ Fittings Pressure Ratings | N/A
                                                                                        The maximum pressure rating is marked on each fitting. MPI™ working pressures to be determined by selected tubing. Please see tables on pages 10 and 11 for specific working pressures. 
 | 
| Assembly | N/A MPI™ Fittings are assembled with standard hand tools up to 3/4" size. 1-1/2 turns past finger tight is all that is needed, (3/4" and 1" sizes on 2507 Super Duplex tubing must be hydraulically set). All sizes can be preset with a Parker Hydraulic Preset Tool. | 
| Dedication to Quality | N/A Our resources and vast product line are available through our worldwide distribution network. For more information regarding our products and services, please contact your authorized Parker Instrumentation Distributor. | 
 
    
