CAD by full part number (0) ▾
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Ferrules are available in standard metal materials as well as standard plastics like PTFE and nylon. Please consult the factory for availability.
  • 1 - 14 of 14 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Tube O.D.

    FFM2 N/A 2.0 mm
    FFM3 N/A 3.0 mm
    FFM4 N/A 4.0 mm
    FFM6 N/A 6.0 mm
    FFM8 N/A 8.0 mm
    FFM10 N/A 10.0 mm
    FFM12 N/A 12.0 mm
    FFM14 N/A 14.0 mm
    FFM15 N/A 15.0 mm
    FFM16 N/A 16.0 mm
    FFM18 N/A 18.0 mm
    FFM20 N/A 20.0 mm
    FFM22 N/A 22.0 mm
    FFM25 N/A 25.0 mm
    1 - 14 of 14 | Results Per Page | View | Unit of Measure
    1