CAD by full part number (0)
▾
Tube Nut for metric tube
TIZ Components
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.
NOTE:
Dimensions for reference only, subject to change.
NOTE:
1 2
Item # |
Tube O.D. |
W HEX |
|---|---|---|
| BZ 2 | Tube O.D. N/A 2.0 mm | W HEX N/A 12.0 mm |
| BZ 3 | Tube O.D. N/A 3.0 mm | W HEX N/A 12.0 mm |
| BZ 4 | Tube O.D. N/A 4.0 mm | W HEX N/A 12.0 mm |
| BZ 6 | Tube O.D. N/A 6.0 mm | W HEX N/A 14.0 mm |
| BZ 8 | Tube O.D. N/A 8.0 mm | W HEX N/A 15.0 mm |
| BZ 10 | Tube O.D. N/A 10.0 mm | W HEX N/A 18.0 mm |
| BZ 12 | Tube O.D. N/A 12.0 mm | W HEX N/A 22.0 mm |
| BZ 14 | Tube O.D. N/A 14.0 mm | W HEX N/A 24.0 mm |
| BZ 15 | Tube O.D. N/A 15.0 mm | W HEX N/A 24.0 mm |
| BZ 16 | Tube O.D. N/A 16.0 mm | W HEX N/A 24.0 mm |
| BZ 18 | Tube O.D. N/A 18.0 mm | W HEX N/A 27.0 mm |
| BZ 20 | Tube O.D. N/A 20.0 mm | W HEX N/A 30.0 mm |
| BZ 22 | Tube O.D. N/A 22.0 mm | W HEX N/A 30.0 mm |
| BZ 25 | Tube O.D. N/A 25.0 mm | W HEX N/A 35.0 mm |
| NUM2 | Tube O.D. N/A 2.0 mm | W HEX N/A 12.0 mm |
| NUM3 | Tube O.D. N/A 3.0 mm | W HEX N/A 12.0 mm |
| NUM4 | Tube O.D. N/A 4.0 mm | W HEX N/A 12.0 mm |
| NUM6 | Tube O.D. N/A 6.0 mm | W HEX N/A 14.0 mm |
| NUM8 | Tube O.D. N/A 8.0 mm | W HEX N/A 15.0 mm |
| NUM10 | Tube O.D. N/A 10.0 mm | W HEX N/A 18.0 mm |
| NUM12 | Tube O.D. N/A 12.0 mm | W HEX N/A 22.0 mm |
| NUM14 | Tube O.D. N/A 14.0 mm | W HEX N/A 24.0 mm |
| NUM15 | Tube O.D. N/A 15.0 mm | W HEX N/A 24.0 mm |
| NUM16 | Tube O.D. N/A 16.0 mm | W HEX N/A 24.0 mm |
| NUM18 | Tube O.D. N/A 18.0 mm | W HEX N/A 27.0 mm |
1 2