CAD by full part number (0)
  • Cart is empty
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Item #

Inlet

Outlet

A

B

C

D

4M4F-RV6L-18-SS N/A 1/4" Male NPT N/A 1/4" Female NPT N/A 1.00 in N/A 1.00 in N/A .53 in N/A 1.15 in
8M8F-RV6L-18-SS N/A 1/2" Male NPT N/A 1/2" Female NPT N/A 1.38 in N/A 1.38 in N/A .61 in N/A 1.31 in
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1