CAD by full part number (0)
  • Cart is empty
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 

Item #

A

B

C

D

Inlet

Outlet

4M4F-RV6LCK-18-SS N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6LCK-18-SS-HT N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6LCK-18-BN-SS N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6LCK-18-BN-SS-HT N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6LCK-18-V-SS N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6LCK-18-V-SS-HT N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6LCK-18-EPR-SS N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6LCK-18-EPR-SS-HT N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6LCK-18-NE-SS N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6LCK-18-NE-SS-HT N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6ACK-18-SS N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6ACK-18-SS-HT N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6ACK-18-BN-SS N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6ACK-18-BN-SS-HT N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6ACK-18-V-SS N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6ACK-18-V-SS-HT N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6ACK-18-EPR-SS N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6ACK-18-EPR-SS-HT N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6ACK-18-NE-SS N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
4M4F-RV6ACK-18-NE-SS-HT N/A 1.03 in N/A .94 in N/A 1.30 in N/A 1.52 in N/A 1/4" Male NPT N/A 1/4" Female NPT
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1