CAD by full part number (0)
  • Cart is empty
Parker Hannifin MPI™ connections are engineered and manufactured to be secure and gas-tight while being made manually (wrench turns) or hydraulically using a set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi.

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 SS MPI tubing, and 2507 Super Duplex MPI tubing. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Add "-Z6" to part number for part assembled with preset ferrules and nuts.
  • Dimensions in inches are for reference only, subject to change.
  • 1 - 25 of 28 | Results Per Page | View | Unit of Measure
    1 2 

    Item #

    Connection Type

    Medium Pressure Adapter Size

    MPI™ Tube Stub

    A

    T Thread

    W HEX

    Working MAWP Pressure

    -XF Option

    4-4 X42HT7-SS N/A Straight Thread to Tube N/A 1/4 N/A 1/4 N/A 2.68 in N/A 7/16 - 20 N/A 5/8 in N/A 15000 psig N/A
    4-6 X42HT7-SS N/A Straight Thread to Tube N/A 1/4 N/A 3/8 N/A 2.92 in N/A 7/16 - 20 N/A 5/8 in N/A 15000 psig N/A
    4-8 X42HT7-SS N/A Straight Thread to Tube N/A 1/4 N/A 1/2 N/A 3.18 in N/A 7/16 - 20 N/A 5/8 in N/A 15000 psig N/A
    4-9 X42HT7-SS N/A Straight Thread to Tube N/A 1/4 N/A 9/16 N/A 3.25 in N/A 7/16 - 20 N/A 5/8 in N/A 15000 psig N/A
    6-4 X42HT7-SS N/A Straight Thread to Tube N/A 3/8 N/A 1/4 N/A 2.94 in N/A 9/16 - 18 N/A 3/4 in N/A 15000 psig N/A
    6-6 X42HT7-SS N/A Straight Thread to Tube N/A 3/8 N/A 3/8 N/A 3.17 in N/A 9/16 - 18 N/A 3/4 in N/A 15000 psig N/A
    6-8 X42HT7-SS N/A Straight Thread to Tube N/A 3/8 N/A 1/2 N/A 3.44 in N/A 9/16 - 18 N/A 3/4 in N/A 15000 psig N/A
    6-9 X42HT7-SS N/A Straight Thread to Tube N/A 3/8 N/A 9/16 N/A 3.50 in N/A 9/16 - 18 N/A 3/4 in N/A 15000 psig N/A
    9-4 X42HT7-SS N/A Straight Thread to Tube N/A 9/16 N/A 1/4 N/A 3.25 in N/A 13/16 - 16 N/A 7/8 in N/A 15000 psig N/A
    9-6 X42HT7-SS N/A Straight Thread to Tube N/A 9/16 N/A 3/8 N/A 3.49 in N/A 13/16 - 16 N/A 7/8 in N/A 15000 psig N/A
    9-8 X42HT7-SS N/A Straight Thread to Tube N/A 9/16 N/A 1/2 N/A 3.75 in N/A 13/16 - 16 N/A 7/8 in N/A 15000 psig N/A
    9-9 X42HT7-SS N/A Straight Thread to Tube N/A 9/16 N/A 9/16 N/A 3.81 in N/A 13/16 - 16 N/A 7/8 in N/A 15000 psig N/A
    9-12 X42HT7-2507-Z6-XF N/A Straight Thread to Tube N/A 9/16 N/A 3/4 N/A 4.16 in N/A 13/16 - 16 N/A 7/8 in N/A 15000 psig N/A
    12-9 X42HT7-SS N/A Straight Thread to Tube N/A 3/4 N/A 9/16 N/A 4.00 in N/A 3/4 - 14 NPS N/A 1 1/8 in N/A 15000 psig N/A
    12-12 X42HT7-2507-Z6-XF N/A Straight Thread to Tube N/A 3/4 N/A 3/4 N/A 4.35 in N/A 3/4 - 14 NPS N/A 1 1/8 in N/A 15000 psig N/A 15000 psig
    4-4 X42HT7-2507 N/A Straight Thread to Tube N/A 1/4 N/A 1/4 N/A 2.68 in N/A 7/16 - 20 N/A 5/8 in N/A 15000 psig N/A
    4-6 X42HT7-2507 N/A Straight Thread to Tube N/A 1/4 N/A 3/8 N/A 2.92 in N/A 7/16 - 20 N/A 5/8 in N/A 15000 psig N/A
    4-8 X42HT7-2507 N/A Straight Thread to Tube N/A 1/4 N/A 1/2 N/A 3.18 in N/A 7/16 - 20 N/A 5/8 in N/A 15000 psig N/A
    4-9 X42HT7-2507 N/A Straight Thread to Tube N/A 1/4 N/A 9/16 N/A 3.25 in N/A 7/16 - 20 N/A 5/8 in N/A 15000 psig N/A
    6-4 X42HT7-2507 N/A Straight Thread to Tube N/A 3/8 N/A 1/4 N/A 2.94 in N/A 9/16 - 18 N/A 3/4 in N/A 15000 psig N/A
    6-6 X42HT7-2507 N/A Straight Thread to Tube N/A 3/8 N/A 3/8 N/A 3.17 in N/A 9/16 - 18 N/A 3/4 in N/A 15000 psig N/A
    6-8 X42HT7-2507 N/A Straight Thread to Tube N/A 3/8 N/A 1/2 N/A 3.44 in N/A 9/16 - 18 N/A 3/4 in N/A 15000 psig N/A
    6-9 X42HT7-2507 N/A Straight Thread to Tube N/A 3/8 N/A 9/16 N/A 3.50 in N/A 9/16 - 18 N/A 3/4 in N/A 15000 psig N/A
    9-4 X42HT7-2507 N/A Straight Thread to Tube N/A 9/16 N/A 1/4 N/A 3.25 in N/A 13/16 - 16 N/A 7/8 in N/A 15000 psig N/A
    9-6 X42HT7-2507 N/A Straight Thread to Tube N/A 9/16 N/A 3/8 N/A 3.49 in N/A 13/16 - 16 N/A 7/8 in N/A 15000 psig N/A
    1 - 25 of 28 | Results Per Page | View | Unit of Measure
    1 2