CAD by full part number (0)
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 or 317 SS MPI tubing, and 2507 Super Duplex MPI tubing up to 1" OD. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Dimensions in inches are for reference only, subject to change.
  • If produced with the optional thread relief, the minimum boss diameter shall be increased by 1/16”
  • 60,000 psi minimum yield strength required for port material.
  • ØP is the maximum thru hole. Drill size should be .010" smaller than diameter shown.
  • All dimensions are in inches unless otherwise specified
  • Pressure Rating of Fittings is controlled by tubing selected and choice of ASME Standard.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • 1 - 18 of 18 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    High Pressure Adapter

    MPI™ Size

    A

    B

    D

    T Thread

    W HEX

    4-4 X41HBMP7-SS N/A Straight Thread to MPI™ N/A 1/4 N/A 1/4 N/A 2.25 in N/A .72 in N/A 1.03 in N/A 9/16 - 18 N/A 5/8 in
    4-6 X41HBMP7-SS N/A Straight Thread to MPI™ N/A 1/4 N/A 3/8 N/A 2.71 in N/A .72 in N/A 1.37 in N/A 9/16 - 18 N/A 3/4 in
    6-4 X41HBMP7-SS N/A Straight Thread to MPI™ N/A 3/8 N/A 1/4 N/A 2.52 in N/A .92 in N/A 1.10 in N/A 3/4 - 16 N/A 13/16 in
    6-6 X41HBMP7-SS N/A Straight Thread to MPI™ N/A 3/8 N/A 3/8 N/A 2.92 in N/A .92 in N/A 1.37 in N/A 3/4 - 16 N/A 13/16 in
    6-9 X41HBMP7-SS N/A Straight Thread to MPI™ N/A 3/8 N/A 9/16 N/A 3.37 in N/A .92 in N/A 1.70 in N/A 3/4 - 16 N/A 1 1/16 in
    9-6 X41HBMP7-SS N/A Straight Thread to MPI™ N/A 9/16 N/A 3/8 N/A 3.12 in N/A 1.13 in N/A 1.37 in N/A 1 1/8 - 12 N/A 1 3/16 in
    9-9 X41HBMP7-SS N/A Straight Thread to MPI™ N/A 9/16 N/A 9/16 N/A 3.58 in N/A 1.13 in N/A 1.70 in N/A 1 1/8 - 12 N/A 1 3/16 in
    9-10 X41HBMP7-SS N/A Straight Thread to MPI™ N/A 9/16 N/A 5/8 N/A 3.69 in N/A 1.13 in N/A 1.81 in N/A 1 1/8 - 12 N/A 1 3/16 in
    9-12 X41HBMP7-SS N/A Straight Thread to MPI™ N/A 9/16 N/A 3/4 N/A 4.03 in N/A 1.13 in N/A 2.02 in N/A 1 1/8 - 12 N/A 1 3/8 in
    4-4 X41HBMP7-2507 N/A Straight Thread to MPI™ N/A 1/4 N/A 1/4 N/A 2.25 in N/A .72 in N/A 1.03 in N/A 9/16 - 18 N/A 5/8 in
    4-6 X41HBMP7-2507 N/A Straight Thread to MPI™ N/A 1/4 N/A 3/8 N/A 2.71 in N/A .72 in N/A 1.37 in N/A 9/16 - 18 N/A 3/4 in
    6-4 X41HBMP7-2507 N/A Straight Thread to MPI™ N/A 3/8 N/A 1/4 N/A 2.52 in N/A .92 in N/A 1.10 in N/A 3/4 - 16 N/A 13/16 in
    6-6 X41HBMP7-2507 N/A Straight Thread to MPI™ N/A 3/8 N/A 3/8 N/A 2.92 in N/A .92 in N/A 1.37 in N/A 3/4 - 16 N/A 13/16 in
    6-9 X41HBMP7-2507 N/A Straight Thread to MPI™ N/A 3/8 N/A 9/16 N/A 3.37 in N/A .92 in N/A 1.70 in N/A 3/4 - 16 N/A 1 1/16 in
    9-6 X41HBMP7-2507 N/A Straight Thread to MPI™ N/A 9/16 N/A 3/8 N/A 3.12 in N/A 1.13 in N/A 1.37 in N/A 1 1/8 - 12 N/A 1 3/16 in
    9-9 X41HBMP7-2507 N/A Straight Thread to MPI™ N/A 9/16 N/A 9/16 N/A 3.58 in N/A 1.13 in N/A 1.70 in N/A 1 1/8 - 12 N/A 1 3/16 in
    9-10 X41HBMP7-2507 N/A Straight Thread to MPI™ N/A 9/16 N/A 5/8 N/A 3.69 in N/A 1.13 in N/A 1.81 in N/A 1 1/8 - 12 N/A 1 3/16 in
    9-12 X41HBMP7-2507 N/A Straight Thread to MPI™ N/A 9/16 N/A 3/4 N/A 4.03 in N/A 1.13 in N/A 2.02 in N/A 1 1/8 - 12 N/A 1 3/8 in
    1 - 18 of 18 | Results Per Page | View | Unit of Measure
    1