CAD by full part number (0)
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 or 317 SS MPI tubing, and 2507 Super Duplex MPI tubing up to 1" OD. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Replace "SS" with "2507" for Super Duplex
  • Assemble 1/2 turn from finger tight.
  • Dimensions in inches are for reference only, subject to change.
  • Pressure Rating of Fittings is controlled by tubing selected and choice of ASME Standard.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • 1 - 25 of 48 | Results Per Page | View | Unit of Measure
    1 2 

    Item #

    Connection Type

    Tube Size

    L

    R

    4 T7NBT7-SS N/A MPI™ Tube N/A 1/4 N/A 1.69 in N/A .75 in
    4 T7NBT7-SS 2.9 N/A MPI™ Tube N/A 1/4 N/A 2.88 in N/A .75 in
    4 T7NBT7-SS 6.0 N/A MPI™ Tube N/A 1/4 N/A 6.00 in N/A .75 in
    4 T7NBT7-SS 8.0 N/A MPI™ Tube N/A 1/4 N/A 8.00 in N/A .75 in
    4 T7NBT7-SS 10.0 N/A MPI™ Tube N/A 1/4 N/A 10.00 in N/A .75 in
    4 T7NBT7-SS 12.0 N/A MPI™ Tube N/A 1/4 N/A 12.00 in N/A .75 in
    6 T7NBT7-SS N/A MPI™ Tube N/A 3/8 N/A 2.14 in N/A 1.25 in
    6 T7NBT7-SS 3.4 N/A MPI™ Tube N/A 3/8 N/A 3.42 in N/A 1.25 in
    6 T7NBT7-SS 6.0 N/A MPI™ Tube N/A 3/8 N/A 6.00 in N/A 1.25 in
    6 T7NBT7-SS 8.0 N/A MPI™ Tube N/A 3/8 N/A 8.00 in N/A 1.25 in
    6 T7NBT7-SS 10.0 N/A MPI™ Tube N/A 3/8 N/A 10.00 in N/A 1.25 in
    6 T7NBT7-SS 12.0 N/A MPI™ Tube N/A 3/8 N/A 12.00 in N/A 1.25 in
    9 T7NBT7-SS N/A MPI™ Tube N/A 9/16 N/A 2.77 in N/A 2.00 in
    9 T7NBT7-SS 4.2 N/A MPI™ Tube N/A 9/16 N/A 4.18 in N/A 2.00 in
    9 T7NBT7-SS 6.0 N/A MPI™ Tube N/A 9/16 N/A 6.00 in N/A 2.00 in
    9 T7NBT7-SS 8.0 N/A MPI™ Tube N/A 9/16 N/A 8.00 in N/A 2.00 in
    9 T7NBT7-SS 10.0 N/A MPI™ Tube N/A 9/16 N/A 10.00 in N/A 2.00 in
    9 T7NBT7-SS 12.0 N/A MPI™ Tube N/A 9/16 N/A 12.00 in N/A 2.00 in
    12 T7NBT7-SS N/A MPI™ Tube N/A 3/4 N/A 3.55 in N/A 3.00 in
    12 T7NBT7-SS 5.1 N/A MPI™ Tube N/A 3/4 N/A 5.11 in N/A 3.00 in
    12 T7NBT7-SS 6.0 N/A MPI™ Tube N/A 3/4 N/A 6.00 in N/A 3.00 in
    12 T7NBT7-SS 8.0 N/A MPI™ Tube N/A 3/4 N/A 8.00 in N/A 3.00 in
    12 T7NBT7-SS 10.0 N/A MPI™ Tube N/A 3/4 N/A 10.00 in N/A 3.00 in
    12 T7NBT7-SS 12.0 N/A MPI™ Tube N/A 3/4 N/A 12.00 in N/A 3.00 in
    4 T7NBT7-2507 N/A MPI™ Tube N/A 1/4 N/A 1.69 in N/A .75 in
    1 - 25 of 48 | Results Per Page | View | Unit of Measure
    1 2