CAD by full part number (0)
  • Cart is empty
Parker Hannifin MPI™ connections are engineered and manufactured to be secure and gas-tight while being made manually (wrench turns) or hydraulically using a set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi.

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 SS MPI tubing, and 2507 Super Duplex MPI tubing. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Add “-Z6” to part number for part assembled with preset ferrules and nuts.
  • Note for MPI™ Tube Stub #2: Assemble 1/4 to 1/2 turn from finger tight.
  • Dimensions for reference only, subject to change.
  • 1 - 25 of 25 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    MPI™ Tube Stub #1

    MPI™ Tube Stub #2

    A

    K

    Working MAWP Pressure

    -XF Option

    4-4 MP7PC-SS N/A Tube N/A 1/4 in N/A 1/4 in N/A 2.69 in N/A 2.23 in N/A 15000 psig N/A
    4-6 MP7PC-SS N/A Tube N/A 1/4 in N/A 3/8 in N/A 2.93 in N/A 2.40 in N/A 15000 psig N/A
    6-6 MP7PC-SS N/A Tube N/A 3/8 in N/A 3/8 in N/A 3.17 in N/A 2.64 in N/A 15000 psig N/A
    6-8 MP7PC-SS N/A Tube N/A 3/8 in N/A 1/2 in N/A 3.43 in N/A 2.68 in N/A 15000 psig N/A
    6-9 MP7PC-SS N/A Tube N/A 3/8 in N/A 9/16 in N/A 3.50 in N/A 2.75 in N/A 15000 psig N/A
    8-8 MP7PC-SS N/A Tube N/A 1/2 in N/A 1/2 in N/A 3.70 in N/A 2.95 in N/A 15000 psig N/A
    9-9 MP7PC-SS N/A Tube N/A 9/16 in N/A 9/16 in N/A 3.82 in N/A 3.07 in N/A 15000 psig N/A
    9-12 MP7PC-SS N/A Tube N/A 9/16 in N/A 3/4 in N/A 4.17 in N/A 3.32 in N/A 15000 psig N/A
    12-12 MP7PC-SS N/A Tube N/A 3/4 in N/A 3/4 in N/A 4.52 in N/A 3.67 in N/A 15000 psig N/A
    12-12 MP7PC-2507-Z6-XF N/A Tube N/A 3/4 in N/A 3/4 in N/A 4.52 in N/A 3.67 in N/A N/A 15000 psig
    12-16 MP7PC-SS N/A Tube N/A 3/4 in N/A 1 in N/A 5.12 in N/A 4.07 in N/A 12500 psig N/A
    12-16 MP7PC-2507-Z6-XF N/A Tube N/A 3/4 in N/A 1 in N/A 5.12 in N/A 4.07 in N/A 12500 psig N/A 15000 psig
    16-16 MP7PC-SS N/A Tube N/A 1 in N/A 1 in N/A 5.74 in N/A 4.70 in N/A 12500 psig N/A
    16-16 MP7PC-2507-Z6-XF N/A Tube N/A 1 in N/A 1 in N/A 5.74 in N/A 4.70 in N/A N/A 15000 psig
    4-4 MP7PC-2507 N/A Tube N/A 1/4 in N/A 1/4 in N/A 2.69 in N/A 2.23 in N/A 15000 psig N/A
    4-6 MP7PC-2507 N/A Tube N/A 1/4 in N/A 3/8 in N/A 2.93 in N/A 2.40 in N/A 15000 psig N/A
    6-6 MP7PC-2507 N/A Tube N/A 3/8 in N/A 3/8 in N/A 3.17 in N/A 2.64 in N/A 15000 psig N/A
    6-8 MP7PC-2507 N/A Tube N/A 3/8 in N/A 1/2 in N/A 3.43 in N/A 2.68 in N/A 15000 psig N/A
    6-9 MP7PC-2507 N/A Tube N/A 3/8 in N/A 9/16 in N/A 3.50 in N/A 2.75 in N/A 15000 psig N/A
    8-8 MP7PC-2507 N/A Tube N/A 1/2 in N/A 1/2 in N/A 3.70 in N/A 2.95 in N/A 15000 psig N/A
    9-9 MP7PC-2507 N/A Tube N/A 9/16 in N/A 9/16 in N/A 3.82 in N/A 3.07 in N/A 15000 psig N/A
    9-12 MP7PC-2507 N/A Tube N/A 9/16 in N/A 3/4 in N/A 4.17 in N/A 3.32 in N/A 15000 psig N/A
    12-12 MP7PC-2507 N/A Tube N/A 3/4 in N/A 3/4 in N/A 4.52 in N/A 3.67 in N/A 15000 psig N/A
    12-16 MP7PC-2507 N/A Tube N/A 3/4 in N/A 1 in N/A 5.12 in N/A 4.07 in N/A 12500 psig N/A
    16-16 MP7PC-2507 N/A Tube N/A 1 in N/A 1 in N/A 5.74 in N/A 4.70 in N/A 12500 psig N/A
    1 - 25 of 25 | Results Per Page | View | Unit of Measure
    1