CAD by full part number (0)
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 or 317 SS MPI tubing, and 2507 Super Duplex MPI tubing up to 1" OD. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Bulkhead hole approximately 1/64" (.015") larger than thread major diameter.
  • Dimensions in inches are for reference only, subject to change.
  • Pressure Rating of Fittings is controlled by tubing selected and choice of ASME Standard.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • 1 - 8 of 8 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    37° Flare Adapter

    MPI™ Size

    A

    B

    H Max.

    T Thread

    W HEX

    WLN HEX

    Working MAWP Pressure

    4-4 MP7H2BX-SS N/A MPI™ to Straight Thread N/A 1/4 N/A 1/4 N/A 2.76 in N/A 1.53 in N/A .40 in N/A 7/16 - 20 N/A 5/8 in N/A 11/16 in N/A 15000 psig
    6-6 MP7H2BX-SS N/A MPI™ to Straight Thread N/A 3/8 N/A 3/8 N/A 3.24 in N/A 1.93 in N/A .48 in N/A 9/16 - 18 N/A 3/4 in N/A 13/16 in N/A 12500 psig
    8-8 MP7H2BX-SS N/A MPI™ to Straight Thread N/A 1/2 N/A 1/2 N/A 3.44 in N/A 1.97 in N/A .50 in N/A 3/4 - 16 N/A 1 in N/A 1 in N/A 12500 psig
    9-8 MP7H2BX-SS N/A MPI™ to Straight Thread N/A 1/2 N/A 9/16 N/A 3.76 in N/A 2.29 in N/A .50 in N/A 3/4 - 16 N/A 1 1/16 in N/A 1 in N/A 12500 psig
    4-4 MP7H2BX-2507 N/A MPI™ to Straight Thread N/A 1/4 N/A 1/4 N/A 2.76 in N/A 1.53 in N/A .40 in N/A 7/16 - 20 N/A 5/8 in N/A 11/16 in N/A 15000 psig
    6-6 MP7H2BX-2507 N/A MPI™ to Straight Thread N/A 3/8 N/A 3/8 N/A 3.24 in N/A 1.93 in N/A .48 in N/A 9/16 - 18 N/A 3/4 in N/A 13/16 in N/A 12500 psig
    8-8 MP7H2BX-2507 N/A MPI™ to Straight Thread N/A 1/2 N/A 1/2 N/A 3.44 in N/A 1.97 in N/A .50 in N/A 3/4 - 16 N/A 1 in N/A 1 in N/A 12500 psig
    9-8 MP7H2BX-2507 N/A MPI™ to Straight Thread N/A 1/2 N/A 9/16 N/A 3.76 in N/A 2.29 in N/A .50 in N/A 3/4 - 16 N/A 1 1/16 in N/A 1 in N/A 12500 psig
    1 - 8 of 8 | Results Per Page | View | Unit of Measure
    1