CAD by full part number (0)
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 or 317 SS MPI tubing, and 2507 Super Duplex MPI tubing up to 1" OD. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Add “-Z6” to part number for part assembled with preset ferrules and nuts.
  • Sizes 12 & 16 come pre-assembled with -XF and -Z6 Options
  • Adapts to Type “M” Swivel Hose Connection
  • Dimensions in inches are for reference only, subject to change.
  • Pressure Rating of Fittings is controlled by tubing selected and choice of ASME Standard.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • 1 - 21 of 21 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    Hose Adapter Size

    MPI™ Tube Stub

    A

    T Thread

    W HEX

    6-4 M40HT7-SS N/A Straight Thread to Tube Stub N/A -6 N/A 1/4 N/A 2.31 in N/A 9/16-18 N/A 5/8 in
    6-6 M40HT7-SS N/A Straight Thread to Tube Stub N/A -6 N/A 3/8 N/A 2.55 in N/A 9/16-18 N/A 5/8 in
    8-6 M40HT7-SS N/A Straight Thread to Tube Stub N/A -8 N/A 3/8 N/A 2.74 in N/A 3/4-16 N/A 13/16 in
    8-9 M40HT7-SS N/A Straight Thread to Tube Stub N/A -8 N/A 9/16 N/A 3.12 in N/A 3/4-16 N/A 13/16 in
    11-6 M40HT7-SS N/A Straight Thread to Tube Stub N/A -11 N/A 3/8 N/A 2.99 in N/A 1-12 N/A 1 1/16 in
    11-9 M40HT7-SS N/A Straight Thread to Tube Stub N/A -11 N/A 9/16 N/A 3.31 in N/A 1-12 N/A 1 1/16 in
    11-12 M40HT7-SS N/A Straight Thread to Tube Stub N/A -11 N/A 3/4 N/A 3.66 in N/A 1-12 N/A 1 1/16 in
    11-12 M40HT7-2507-Z6-XF N/A Straight Thread to Tube Stub N/A -11 N/A 3/4 N/A 3.66 in N/A 1-12 N/A 1 1/16 in
    16-12 M40HT7-SS N/A Straight Thread to Tube Stub N/A -16 N/A 3/4 N/A 3.91 in N/A 1 5/16-12 N/A 1 3/8 in
    16-12 M40HT7-2507-Z6-XF N/A Straight Thread to Tube Stub N/A -16 N/A 3/4 N/A 3.91 in N/A 1 5/16-12 N/A 1 3/8 in
    16-16 M40HT7-SS N/A Straight Thread to Tube Stub N/A -16 N/A 1 N/A 4.51 in N/A 1 5/16-12 N/A 1 3/8 in
    16-16 M40HT7-2507-Z6-XF N/A Straight Thread to Tube Stub N/A -16 N/A 1 N/A 4.51 in N/A 1 5/16-12 N/A 1 3/8 in
    6-4 M40HT7-2507 N/A Straight Thread to Tube Stub N/A -6 N/A 1/4 N/A 2.31 in N/A 9/16-18 N/A 5/8 in
    6-6 M40HT7-2507 N/A Straight Thread to Tube Stub N/A -6 N/A 3/8 N/A 2.55 in N/A 9/16-18 N/A 5/8 in
    8-6 M40HT7-2507 N/A Straight Thread to Tube Stub N/A -8 N/A 3/8 N/A 2.74 in N/A 3/4-16 N/A 13/16 in
    8-9 M40HT7-2507 N/A Straight Thread to Tube Stub N/A -8 N/A 9/16 N/A 3.12 in N/A 3/4-16 N/A 13/16 in
    11-6 M40HT7-2507 N/A Straight Thread to Tube Stub N/A -11 N/A 3/8 N/A 2.99 in N/A 1-12 N/A 1 1/16 in
    11-9 M40HT7-2507 N/A Straight Thread to Tube Stub N/A -11 N/A 9/16 N/A 3.31 in N/A 1-12 N/A 1 1/16 in
    11-12 M40HT7-2507 N/A Straight Thread to Tube Stub N/A -11 N/A 3/4 N/A 3.66 in N/A 1-12 N/A 1 1/16 in
    16-12 M40HT7-2507 N/A Straight Thread to Tube Stub N/A -16 N/A 3/4 N/A 3.91 in N/A 1 5/16-12 N/A 1 3/8 in
    16-16 M40HT7-2507 N/A Straight Thread to Tube Stub N/A -16 N/A 1 N/A 4.51 in N/A 1 5/16-12 N/A 1 3/8 in
    1 - 21 of 21 | Results Per Page | View | Unit of Measure
    1