CAD by full part number (0)
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 or 317 SS MPI tubing, and 2507 Super Duplex MPI tubing up to 1" OD. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Bulkhead hole approximately 1/64" (.015") larger than R Thread major diameter.
  • Dimensions in inches are for reference only, subject to change.
  • Pressure Rating of Fittings is controlled by tubing selected and choice of ASME Standard.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • 1 - 10 of 10 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    MPI™ Size

    NPT Thread

    A

    D

    H Max.

    R Thread

    T

    W HEX

    Working MAWP Pressure

    4-4 GH2BMP7-SS N/A MPI™ x FNPT N/A 1/4 N/A 1/4 -18 N/A 2.38 in N/A 1.88 in N/A .63 in N/A 3/4-20 N/A .75 in N/A 1 in N/A 15000 psig
    6-8 GH2BMP7-SS N/A MPI™ x FNPT N/A 3/8 N/A 1/2 -14 N/A 3.13 in N/A 2.50 in N/A .69 in N/A 7/8-20 N/A 1.25 in N/A 1 3/8 in N/A 15000 psig
    6-12 GH2BMP7-SS N/A MPI™ x FNPT N/A 3/8 N/A 3/4 -14 N/A 3.19 in N/A 2.56 in N/A .69 in N/A 7/8-20 N/A 1.31 in N/A 1 1/2 in N/A 10000 psig
    8-12 GH2BMP7-SS N/A MPI™ x FNPT N/A 1/2 N/A 3/4 -14 N/A 3.50 in N/A 2.81 in N/A .81 in N/A 1 1/8-20 N/A 1.31 in N/A 1 1/2 in N/A 10000 psig
    9-4 GH2BMP7-SS N/A MPI™ x FNPT N/A 9/16 N/A 1/4 -18 N/A 2.82 in N/A 2.07 in N/A .70 in N/A 1 1/8-20 N/A .69 in N/A 1 3/8 in N/A 15000 psig
    4-4 GH2BMP7-2507 N/A MPI™ x FNPT N/A 1/4 N/A 1/4 -18 N/A 2.38 in N/A 1.88 in N/A .63 in N/A 3/4-20 N/A .75 in N/A 1 in N/A 15000 psig
    6-8 GH2BMP7-2507 N/A MPI™ x FNPT N/A 3/8 N/A 1/2 -14 N/A 3.13 in N/A 2.50 in N/A .69 in N/A 7/8-20 N/A 1.25 in N/A 1 3/8 in N/A 15000 psig
    6-12 GH2BMP7-2507 N/A MPI™ x FNPT N/A 3/8 N/A 3/4 -14 N/A 3.19 in N/A 2.56 in N/A .69 in N/A 7/8-20 N/A 1.31 in N/A 1 1/2 in N/A 10000 psig
    8-12 GH2BMP7-2507 N/A MPI™ x FNPT N/A 1/2 N/A 3/4 -14 N/A 3.50 in N/A 2.81 in N/A .81 in N/A 1 1/8-20 N/A 1.31 in N/A 1 1/2 in N/A 10000 psig
    9-4 GH2BMP7-2507 N/A MPI™ x FNPT N/A 9/16 N/A 1/4 -18 N/A 2.82 in N/A 2.07 in N/A .70 in N/A 1 1/8-20 N/A .69 in N/A 1 3/8 in N/A 15000 psig
    1 - 10 of 10 | Results Per Page | View | Unit of Measure
    1