CAD by full part number (0)
  • Cart is empty
Parker Hannifin MPI™ connections are engineered and manufactured to be secure and gas-tight while being made manually (wrench turns) or hydraulically using a set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi.

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 SS MPI tubing, and 2507 Super Duplex MPI tubing. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Assemble 1/4 to 1/2 turn from finger tight.
  • Dimensions in inches are for reference only, subject to change.
  • FNMP7 Replaces FNM7
  • 1 - 12 of 12 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    MPI™ Size

    A

    W HEX

    Working MAWP Pressure

    4 FNMP7-SS N/A MPI N/A 1/4 N/A 1.41 in N/A 9/16 in N/A 15000 psig
    6 FNMP7-SS N/A MPI N/A 3/8 N/A 1.65 in N/A 11/16 in N/A 15000 psig
    8 FNMP7-SS N/A MPI N/A 1/2 N/A 1.94 in N/A 15/16 in N/A 15000 psig
    9 FNMP7-SS N/A MPI N/A 9/16 N/A 2.00 in N/A 1 in N/A 15000 psig
    12 FNMP7-SS N/A MPI N/A 3/4 N/A 2.35 in N/A 1 1/4 in N/A 15000 psig
    16 FNMP7-SS N/A MPI N/A 1 N/A 2.96 in N/A 1 1/2 in N/A 15000 psig
    4 FNMP7-2507 N/A MPI N/A 1/4 N/A 1.41 in N/A 9/16 in N/A 15000 psig
    6 FNMP7-2507 N/A MPI N/A 3/8 N/A 1.65 in N/A 11/16 in N/A 15000 psig
    8 FNMP7-2507 N/A MPI N/A 1/2 N/A 1.94 in N/A 15/16 in N/A 15000 psig
    9 FNMP7-2507 N/A MPI N/A 9/16 N/A 2.00 in N/A 1 in N/A 15000 psig
    12 FNMP7-2507 N/A MPI N/A 3/4 N/A 2.35 in N/A 1 1/4 in N/A 15000 psig
    16 FNMP7-2507 N/A MPI N/A 1 N/A 2.96 in N/A 1 1/2 in N/A 15000 psig
    1 - 12 of 12 | Results Per Page | View | Unit of Measure
    1