CAD by full part number (0) ▾
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 or 317 SS MPI tubing, and 2507 Super Duplex MPI tubing up to 1" OD. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Dimensions in inches are for reference only, subject to change.
  • Sizes Limited due to forging size.
  • Not available in 2507 Material. If 316 SS Fitting is used with 2507 Tubing, Ferrules MUST be preset.
  • For 2507 fitting applications use an elbow and tube end adapter (EBMP7 & T7HF) in place of CBMP7.
  • Pressure Rating of Fittings is controlled by tubing selected and choice of ASME Standard.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • 1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    MPI™ Size

    NPT Thread

    A

    B

    C

    L

    W Hex

    Working MAWP Pressure

    4-4 CBMP7-SS N/A MPI™ x MNPT N/A 1/4 N/A 1/4 - 18 N/A 1.13 in N/A .57 in N/A 1.53 in N/A 1.03 in N/A 3/4 in N/A 15000 psig
    4-6 CBMP7-SS N/A MPI™ x MNPT N/A 1/4 N/A 3/8 - 18 N/A 1.13 in N/A .57 in N/A 1.56 in N/A 1.06 in N/A 3/4 in N/A 12000 psig
    4-8 CBMP7-SS N/A MPI™ x MNPT N/A 1/4 N/A 1/2 - 18 N/A 1.41 in N/A .76 in N/A 1.64 in N/A 1.14 in N/A 3/4 in N/A 10000 psig
    6-4 CBMP7-SS N/A MPI™ x MNPT N/A 3/8 N/A 1/4 - 18 N/A 1.23 in N/A .57 in N/A 1.86 in N/A 1.24 in N/A 7/8 in N/A 12500 psig
    6-6 CBMP7-SS N/A MPI™ x MNPT N/A 3/8 N/A 3/8 - 18 N/A 1.23 in N/A .57 in N/A 1.86 in N/A 1.24 in N/A 7/8 in N/A 12000 psig
    6-8 CBMP7-SS N/A MPI™ x MNPT N/A 3/8 N/A 1/2 - 14 N/A 1.41 in N/A .76 in N/A 1.92 in N/A 1.30 in N/A 7/8 in N/A 10000 psig
    1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1