CAD by full part number (0)
  • Cart is empty
Parker Hannifin MPI™ connections are engineered and manufactured to be secure and gas-tight while being made manually (wrench turns) or hydraulically using a set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi.

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 SS MPI tubing, and 2507 Super Duplex MPI tubing. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Dimensions in inches are for reference only, subject to change.
  • 1 - 14 of 14 | Results Per Page | View | Unit of Measure
    1 

    Item #

    MPI™ Size

    W HEX

    4 BMP7-SS N/A 1/4 in N/A 9/16 in
    6 BMP7-SS N/A 3/8 in N/A 11/16 in
    8 BMP7-SS N/A 1/2 in N/A 15/16 in
    9 BMP7-SS N/A 9/16 in N/A 1 in
    10 BMP7-SS N/A 5/8 in N/A 1 1/16 in
    12 BMP7-SS N/A 3/4 in N/A 1 1/4 in
    16 BMP7-SS N/A 1 in N/A 1 1/2 in
    4 BMP7-2507 N/A 1/4 in N/A 9/16 in
    6 BMP7-2507 N/A 3/8 in N/A 11/16 in
    8 BMP7-2507 N/A 1/2 in N/A 15/16 in
    9 BMP7-2507 N/A 9/16 in N/A 1 in
    10 BMP7-2507 N/A 5/8 in N/A 1 1/16 in
    12 BMP7-2507 N/A 3/4 in N/A 1 1/4 in
    16 BMP7-2507 N/A 1 in N/A 1 1/2 in
    1 - 14 of 14 | Results Per Page | View | Unit of Measure
    1