Item # |
Connection Type |
Tube O.D. |
Female Pipe |
E Small Bore |
B |
H |
J |
L |
W HEX |
X Dia. |
Work. Press. |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1/8 in | Female Pipe N/A 1/8 | E Small Bore N/A .09 in | B N/A .16 in | H N/A .75 in | J N/A .34 in | L N/A .70 in | W HEX N/A 1/2 in | X Dia. N/A .38 in | Work. Press. N/A 5500 psi |
| 3 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/16 in | Female Pipe N/A 1/8 | E Small Bore N/A .14 in | B N/A .20 in | H N/A .75 in | J N/A .39 in | L N/A .75 in | W HEX N/A 1/2 in | X Dia. N/A .44 in | Work. Press. N/A 5500 psi |
| 4 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1/4 in | Female Pipe N/A 1/8 | E Small Bore N/A .19 in | B N/A .25 in | H N/A .75 in | J N/A .44 in | L N/A .84 in | W HEX N/A 9/16 in | X Dia. N/A .50 in | Work. Press. N/A 5500 psi |
| 4-4 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1/4 in | Female Pipe N/A 1/4 | E Small Bore N/A .19 in | B N/A .25 in | H N/A .88 in | J N/A .44 in | L N/A .91 in | W HEX N/A 11/16 in | X Dia. N/A .50 in | Work. Press. N/A 5600 psi |
| 5 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 5/16 in | Female Pipe N/A 1/8 | E Small Bore N/A .25 in | B N/A .31 in | H N/A .75 in | J N/A .50 in | L N/A .90 in | W HEX N/A 9/16 in | X Dia. N/A .59 in | Work. Press. N/A 5500 psi |
| 6 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/8 in | Female Pipe N/A 1/4 | E Small Bore N/A .31 in | B N/A .34 in | H N/A .88 in | J N/A .53 in | L N/A 1.00 in | W HEX N/A 11/16 in | X Dia. N/A .63 in | Work. Press. N/A 5600 psi |
| 6-6 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/8 in | Female Pipe N/A 3/8 | E Small Bore N/A .31 in | B N/A .34 in | H N/A .88 in | J N/A .53 in | L N/A 1.08 in | W HEX N/A 13/16 in | X Dia. N/A .63 in | Work. Press. N/A 5000 psi |
| 6-8 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/8 in | Female Pipe N/A 1/2 | E Small Bore N/A .31 in | B N/A .34 in | H N/A 1.12 in | J N/A .53 in | L N/A 1.19 in | W HEX N/A 1 in | X Dia. N/A .63 in | Work. Press. N/A 4500 psi |
| 8-4 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1/2 in | Female Pipe N/A 1/4 | E Small Bore N/A .44 in | B N/A .41 in | H N/A .88 in | J N/A .59 in | L N/A 1.14 in | W HEX N/A 7/8 in | X Dia. N/A .78 in | Work. Press. N/A 5600 psi |
| 8 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1/2 in | Female Pipe N/A 3/8 | E Small Bore N/A .44 in | B N/A .41 in | H N/A .88 in | J N/A .59 in | L N/A 1.14 in | W HEX N/A 7/8 in | X Dia. N/A .78 in | Work. Press. N/A 5000 psi |
| 8-8 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1/2 in | Female Pipe N/A 1/2 | E Small Bore N/A .44 in | B N/A .41 in | H N/A 1.12 in | J N/A .59 in | L N/A 1.29 in | W HEX N/A 1 1/16 in | X Dia. N/A .78 in | Work. Press. N/A 4500 psi |
| 10 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 5/8 in | Female Pipe N/A 1/2 | E Small Bore N/A .50 in | B N/A .47 in | H N/A 1.12 in | J N/A .66 in | L N/A 1.36 in | W HEX N/A 1 1/16 in | X Dia. N/A .94 in | Work. Press. N/A 4500 psi |
| 12-4 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/4 in | Female Pipe N/A 1/4 | E Small Bore N/A .44 in | B N/A .50 in | H N/A 1.12 in | J N/A .69 in | L N/A 1.39 in | W HEX N/A 1 1/16 in | X Dia. N/A 1.09 in | Work. Press. N/A 5600 psi |
| 12 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/4 in | Female Pipe N/A 3/4 | E Small Bore N/A .66 in | B N/A .50 in | H N/A 1.25 in | J N/A .69 in | L N/A 1.58 in | W HEX N/A 1 5/16 in | X Dia. N/A 1.09 in | Work. Press. N/A 3500 psi |
| 14-12 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 7/8 in | Female Pipe N/A 3/4 | E Small Bore N/A .78 in | B N/A .50 in | H N/A 1.25 in | J N/A .69 in | L N/A 1.58 in | W HEX N/A 1 3/8 in | X Dia. N/A 1.31 in | Work. Press. N/A 3500 psi |
| 16-6 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1 in | Female Pipe N/A 3/8 | E Small Bore N/A .58 in | B N/A .56 in | H N/A 1.75 in | J N/A .75 in | L N/A 1.84 in | W HEX N/A 1 5/8 in | X Dia. N/A 1.44 in | Work. Press. N/A 4900 psi |
| 16 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1 in | Female Pipe N/A 1 | E Small Bore N/A .91 in | B N/A .56 in | H N/A 1.50 in | J N/A .75 in | L N/A 1.84 in | W HEX N/A 1 5/8 in | X Dia. N/A 1.44 in | Work. Press. N/A 3900 psi |
| 20 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1 1/4 in | Female Pipe N/A 1 1/4 | E Small Bore N/A 1.06 in | B N/A .63 in | H N/A 1.88 in | J N/A .81 in | L N/A 2.10 in | W HEX N/A 1 7/8 in | X Dia. N/A 1.75 in | Work. Press. N/A 3100 psi |
| 24-16 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1 1/2 in | Female Pipe N/A 1 | E Small Bore N/A 1.16 in | B N/A .67 in | H N/A 2.08 in | J N/A .86 in | L N/A 2.54 in | W HEX N/A 2 1/2 in | X Dia. N/A 2.00 in | Work. Press. N/A 3700 psi |
| 24 DW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1 1/2 in | Female Pipe N/A 1 1/2 | E Small Bore N/A 1.31 in | B N/A .67 in | H N/A 2.13 in | J N/A .86 in | L N/A 2.54 in | W HEX N/A 2 1/2 in | X Dia. N/A 2.00 in | Work. Press. N/A 2500 psi |