Item # |
Connection |
Size |
Orifice Diameter |
Pressure Rating [Min] |
Pressure Rating [Max] |
Back Pressure [Max] |
A |
Repair Kits |
|---|---|---|---|---|---|---|---|---|
| 8MP712F-MARA-5-SS | Connection N/A MPI™ to FNPT | Size N/A 1/2 x 3/4 | Orifice Diameter N/A .188 in | Pressure Rating [Min] N/A 3000 psi207 bar | Pressure Rating [Max] N/A 5000 psi345 bar | Back Pressure [Max] N/A 500 psi34 bar | A N/A 10.62 in | Repair Kits N/A R8MARA-5K |
| 8MP712F-MARA-10-SS | Connection N/A MPI™ to FNPT | Size N/A 1/2 x 3/4 | Orifice Diameter N/A .188 in | Pressure Rating [Min] N/A 5000 psi345 bar | Pressure Rating [Max] N/A 10000 psi690 bar | Back Pressure [Max] N/A 500 psi34 bar | A N/A 10.62 in | Repair Kits N/A R8MARA-10K |
| 8MP712F-MARA-15-SS | Connection N/A MPI™ to FNPT | Size N/A 1/2 x 3/4 | Orifice Diameter N/A .188 in | Pressure Rating [Min] N/A 10000 psi690 bar | Pressure Rating [Max] N/A 15000 psi1035 bar | Back Pressure [Max] N/A 500 psi34 bar | A N/A 10.62 in | Repair Kits N/A R8MARA-15K |
| 9MP712F-MARA-5-SS | Connection N/A MPI™ to FNPT | Size N/A 9/16 x 3/4 | Orifice Diameter N/A .188 in | Pressure Rating [Min] N/A 3000 psi207 bar | Pressure Rating [Max] N/A 5000 psi345 bar | Back Pressure [Max] N/A 500 psi34 bar | A N/A 10.62 in | Repair Kits N/A R9MARA-5K |
| 9MP712F-MARA-10-SS | Connection N/A MPI™ to FNPT | Size N/A 9/16 x 3/4 | Orifice Diameter N/A .188 in | Pressure Rating [Min] N/A 5000 psi345 bar | Pressure Rating [Max] N/A 10000 psi690 bar | Back Pressure [Max] N/A 500 psi34 bar | A N/A 10.62 in | Repair Kits N/A R9MARA-10K |
| 9MP712F-MARA-15-SS | Connection N/A MPI™ to FNPT | Size N/A 9/16 x 3/4 | Orifice Diameter N/A .188 in | Pressure Rating [Min] N/A 10000 psi690 bar | Pressure Rating [Max] N/A 15000 psi1035 bar | Back Pressure [Max] N/A 500 psi34 bar | A N/A 10.62 in | Repair Kits N/A R9MARA-15K |
| 8MP712F-MARA-5-2507 | Connection N/A MPI™ to FNPT | Size N/A 1/2 x 3/4 | Orifice Diameter N/A .188 in | Pressure Rating [Min] N/A 3000 psi207 bar | Pressure Rating [Max] N/A 5000 psi345 bar | Back Pressure [Max] N/A 500 psi34 bar | A N/A 10.62 in | Repair Kits N/A R8MARA-5K-2507 |
| 8MP712F-MARA-10-2507 | Connection N/A MPI™ to FNPT | Size N/A 1/2 x 3/4 | Orifice Diameter N/A .188 in | Pressure Rating [Min] N/A 5000 psi345 bar | Pressure Rating [Max] N/A 10000 psi690 bar | Back Pressure [Max] N/A 500 psi34 bar | A N/A 10.62 in | Repair Kits N/A R8MARA-10K-2507 |
| 8MP712F-MARA-15-2507 | Connection N/A MPI™ to FNPT | Size N/A 1/2 x 3/4 | Orifice Diameter N/A .188 in | Pressure Rating [Min] N/A 10000 psi690 bar | Pressure Rating [Max] N/A 15000 psi1035 bar | Back Pressure [Max] N/A 500 psi34 bar | A N/A 10.62 in | Repair Kits N/A R8MARA-15K-2507 |
| 9MP712F-MARA-5-2507 | Connection N/A MPI™ to FNPT | Size N/A 9/16 x 3/4 | Orifice Diameter N/A .188 in | Pressure Rating [Min] N/A 3000 psi207 bar | Pressure Rating [Max] N/A 5000 psi345 bar | Back Pressure [Max] N/A 500 psi34 bar | A N/A 10.62 in | Repair Kits N/A R9MARA-5K-2507 |
| 9MP712F-MARA-10-2507 | Connection N/A MPI™ to FNPT | Size N/A 9/16 x 3/4 | Orifice Diameter N/A .188 in | Pressure Rating [Min] N/A 5000 psi345 bar | Pressure Rating [Max] N/A 10000 psi690 bar | Back Pressure [Max] N/A 500 psi34 bar | A N/A 10.62 in | Repair Kits N/A R9MARA-10K-2507 |
| 9MP712F-MARA-15-2507 | Connection N/A MPI™ to FNPT | Size N/A 9/16 x 3/4 | Orifice Diameter N/A .188 in | Pressure Rating [Min] N/A 10000 psi690 bar | Pressure Rating [Max] N/A 15000 psi1035 bar | Back Pressure [Max] N/A 500 psi34 bar | A N/A 10.62 in | Repair Kits N/A R9MARA-15K-2507 |