Item # |
Connection Type |
C |
L |
W HEX |
|---|---|---|---|---|
| 1-1 EBZ | Connection Type N/A CPI™ to CPI™ | C N/A .70 in | L N/A .55 in | W HEX N/A 3/8 in |
| 2-2 EBZ | Connection Type N/A CPI™ to CPI™ | C N/A .88 in | L N/A .62 in | W HEX N/A 3/8 in |
| 3-3 EBZ | Connection Type N/A CPI™ to CPI™ | C N/A 1.00 in | L N/A .74 in | W HEX N/A 1/2 in |
| 4-4 EBZ | Connection Type N/A CPI™ to CPI™ | C N/A 1.06 in | L N/A .77 in | W HEX N/A 1/2 in |
| 5-5 EBZ | Connection Type N/A CPI™ to CPI™ | C N/A 1.13 in | L N/A .84 in | W HEX N/A 9/16 in |
| 6-6 EBZ | Connection Type N/A CPI™ to CPI™ | C N/A 1.20 in | L N/A .91 in | W HEX N/A 5/8 in |
| 8-8 EBZ | Connection Type N/A CPI™ to CPI™ | C N/A 1.42 in | L N/A 1.02 in | W HEX N/A 13/16 in |
| 10-10 EBZ | Connection Type N/A CPI™ to CPI™ | C N/A 1.50 in | L N/A 1.10 in | W HEX N/A 15/16 in |
| 12-12 EBZ | Connection Type N/A CPI™ to CPI™ | C N/A 1.57 in | L N/A 1.17 in | W HEX N/A 1 1/16 in |
| 14-14 EBZ | Connection Type N/A CPI™ to CPI™ | C N/A 1.76 in | L N/A 1.36 in | W HEX N/A 1 3/8 in |
| 16-16 EBZ | Connection Type N/A CPI™ to CPI™ | C N/A 1.93 in | L N/A 1.45 in | W HEX N/A 1 3/8 in |
| 20-20 EBZ | Connection Type N/A CPI™ to CPI™ | C N/A 2.61 in | L N/A 1.75 in | W HEX N/A 1 5/8 in |
| 24-24 EBZ | Connection Type N/A CPI™ to CPI™ | C N/A 3.06 in | L N/A 2.00 in | W HEX N/A 1 7/8 in |
| 32-32 EBZ | Connection Type N/A CPI™ to CPI™ | C N/A 4.22 in | L N/A 2.75 in | W HEX N/A 2 13/16 in |
| 1EE1 | Connection Type N/A A-LOK® to A-LOK® | C N/A .70 in | L N/A .55 in | W HEX N/A 3/8 in |
| 2EE2 | Connection Type N/A A-LOK® to A-LOK® | C N/A .88 in | L N/A .62 in | W HEX N/A 3/8 in |
| 3EE3 | Connection Type N/A A-LOK® to A-LOK® | C N/A 1.00 in | L N/A .74 in | W HEX N/A 1/2 in |
| 4EE4 | Connection Type N/A A-LOK® to A-LOK® | C N/A 1.06 in | L N/A .77 in | W HEX N/A 1/2 in |
| 5EE5 | Connection Type N/A A-LOK® to A-LOK® | C N/A 1.13 in | L N/A .84 in | W HEX N/A 9/16 in |
| 6EE6 | Connection Type N/A A-LOK® to A-LOK® | C N/A 1.20 in | L N/A .91 in | W HEX N/A 5/8 in |
| 8EE8 | Connection Type N/A A-LOK® to A-LOK® | C N/A 1.42 in | L N/A 1.02 in | W HEX N/A 13/16 in |
| 10EE10 | Connection Type N/A A-LOK® to A-LOK® | C N/A 1.50 in | L N/A 1.10 in | W HEX N/A 15/16 in |
| 12EE12 | Connection Type N/A A-LOK® to A-LOK® | C N/A 1.57 in | L N/A 1.17 in | W HEX N/A 1 1/16 in |
| 14EE14 | Connection Type N/A A-LOK® to A-LOK® | C N/A 1.76 in | L N/A 1.36 in | W HEX N/A 1 3/8 in |
| 16EE16 | Connection Type N/A A-LOK® to A-LOK® | C N/A 1.93 in | L N/A 1.45 in | W HEX N/A 1 3/8 in |