Item # |
Connection Type |
T1 Tube O.D. |
T2 Tube O.D. |
T3 Tube O.D. |
A |
L1 |
C1 |
L2 |
C2 |
L3 |
C3 |
W HEX |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 12-8-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.45 in | W HEX N/A 1 1/16 in |
| 14-14-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 7/8 in | T2 Tube O.D. N/A 7/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.52 in | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.65 in | W HEX N/A 1 3/8 in |
| 14-14-4 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 7/8 in | T2 Tube O.D. N/A 7/8 in | T3 Tube O.D. N/A 1/4 in | A N/A 3.52 in | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.30 in | C3 N/A 1.59 in | W HEX N/A 1 3/8 in |
| 14-12-12 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 7/8 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 3/4 in | A N/A 3.52 in | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in |
| 14-12-8 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 7/8 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.52 in | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in |
| 14-12-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 7/8 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.52 in | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.65 in | W HEX N/A 1 3/8 in |
| 14-10-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 7/8 in | T2 Tube O.D. N/A 5/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.52 in | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.65 in | W HEX N/A 1 3/8 in |
| 14-8-12 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 7/8 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 3/4 in | A N/A 3.52 in | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in |
| 16-16-12 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1 in | T3 Tube O.D. N/A 3/4 in | A N/A 3.88 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.45 in | C2 N/A 1.94 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in |
| 16-16-10 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1 in | T3 Tube O.D. N/A 5/8 in | A N/A 3.88 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.45 in | C2 N/A 1.94 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in |
| 16-16-8 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.88 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.45 in | C2 N/A 1.94 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in |
| 16-16-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.88 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.45 in | C2 N/A 1.94 in | L3 N/A 1.36 in | C3 N/A 1.65 in | W HEX N/A 1 3/8 in |
| 16-16-4 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1 in | T3 Tube O.D. N/A 1/4 in | A N/A 3.88 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.45 in | C2 N/A 1.94 in | L3 N/A 1.30 in | C3 N/A 1.59 in | W HEX N/A 1 3/8 in |
| 16-12-16 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 1 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.45 in | C3 N/A 1.94 in | W HEX N/A 1 3/8 in |
| 16-14-14 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 7/8 in | T3 Tube O.D. N/A 7/8 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in |
| 16-14-12 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 7/8 in | T3 Tube O.D. N/A 3/4 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in |
| 16-14-8 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 7/8 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in |
| 16-14-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 7/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.65 in | W HEX N/A 1 3/8 in |
| 16-14-4 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 7/8 in | T3 Tube O.D. N/A 1/4 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.30 in | C3 N/A 1.59 in | W HEX N/A 1 3/8 in |
| 16-16-14 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1 in | T3 Tube O.D. N/A 7/8 in | A N/A 3.88 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.45 in | C2 N/A 1.94 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in |
| 16-12-10 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 5/8 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in |
| 16-12-8 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in |
| 16-10-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 5/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.65 in | W HEX N/A 1 3/8 in |
| 16-8-16 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 1 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.45 in | C3 N/A 1.94 in | W HEX N/A 1 3/8 in |
| 16-8-8 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in |